Quick Assembly sleeves are easy to assemble or remove with the hook and loop design closure which promotes a quick and easy bundling of hose groups. Excellent for use in the field for applications where winding a spiral-formed product is very difficult or where the hose assembly can not be removed easily. Quick sleeve are a close quarter operator protection from hose bursts and will contain muliple hoses with a tighter hose bundling capability over standard sleeve.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Flat Width | View | |
---|---|---|---|---|---|
$2,539.40 - $2,672.00 | 1 In stock |
8.000 in
203.2 mm
|
26.620 in
676.1 mm
|
||
$2,340.50 - $2,603.80 | Request the lead time here |
2.500 in
63.5 mm
|
9.340 in
237.2 mm
|
||
$2,828.10 - $3,149.90 | Request the lead time here |
4.500 in
114.3 mm
|
15.650 in
397.5 mm
|
||
TQS8 | $4,797.90 - $5,334.30 | Request the lead time here |
8.000 in
203.2 mm
|
26.650 in
676.9 mm
|
|
$3,920.30 - $4,359.10 | Request the lead time here |
12.000 in
304.8 mm
|
39.100 in
993.1 mm
|
||
$5,997.40 - $6,670.30 | Request the lead time here |
16.000 in
406.4 mm
|
51.720 in
1313.7 mm
|
||
$1,562.30 - $1,644.20 | 2 In stock |
4.000 in
101.6 mm
|
14.000 in
355.6 mm
|
||
$2,321.00 - $2,443.80 | 1 In stock |
7.000 in
177.8 mm
|
23.580 in
598.9 mm
|
||
$1,960.10 - $2,184.40 | Request the lead time here |
1.500 in
38.1 mm
|
5.453 in
138.5 mm
|
||
$2,535.50 - $2,818.30 | Request the lead time here |
3.500 in
88.9 mm
|
12.312 in
312.7 mm
|
||
$3,686.20 - $4,095.80 | Request the lead time here |
6.000 in
152.4 mm
|
20.250 in
514.4 mm
|
||
$3,510.70 - $3,900.80 | Request the lead time here |
10.000 in
254 mm
|
32.875 in
835 mm
|
||
$4,885.70 - $5,431.80 | Request the lead time here |
14.000 in
355.6 mm
|
45.380 in
1152.7 mm
|
||
$1,907.50 - $2,008.90 | Request the lead time here |
5.000 in
127 mm
|
17.250 in
438.2 mm
|
||
TQS2 | $2,106.40 - $2,340.50 | Request the lead time here |
2.000 in
50.8 mm
|
7.760 in
197.1 mm
|
|
$2,808.50 - $3,120.60 | Request the lead time here |
4.000 in
101.6 mm
|
14.125 in
358.8 mm
|
||
$4,193.30 - $4,661.40 | Request the lead time here |
7.000 in
177.8 mm
|
23.420 in
594.9 mm
|
||
$3,696.00 - $4,105.60 | Request the lead time here |
11.000 in
279.4 mm
|
36.000 in
914.4 mm
|
||
$5,353.80 - $5,948.70 | Request the lead time here |
15.000 in
381 mm
|
48.650 in
1235.7 mm
|
||
$1,416.00 - $1,492.10 | 2 In stock |
2.000 in
50.8 mm
|
7.750 in
196.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.