Mining Safety Approved Hose Protection Nylon sleeves are dense but not bulky for optimum UV, burst resistance and abrasion protection. Essentra offers two styles. Our standard line of sight sleeve which protects people, environment and machinery against hydraulic hose oil leakage and spills. These are MSHA approved, meet ISO 6945 abrasion standard, Fed-STD-191 test method 5309 and ASTM D6770. Our second style is our Burst Guard Double sleeve which is our heaviest performance line specifically designed for high abrasion, weather resistance and controls hose bursts. It is two layers of nylon multifilament sleeve woven together that makes it tougher and more durable than any single layered sleeve. When the black outer layer wears away and you can see the yellow inner layer it is time to replace your sleeve.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Flat Width | Compatible Hose Diameter | View | |
---|---|---|---|---|---|
$856.50 - $902.10 | Request the lead time here |
1.929 in
49 mm
|
1.062 in
27 mm
|
||
$1,023.60 - $1,076.80 | Request the lead time here |
2.362 in
60 mm
|
1.330 in
33.8 mm
|
||
$945.80 - $997.00 | Request the lead time here |
3.661 in
93 mm
|
2.165 in
55 mm
|
||
$2,261.80 - $2,381.50 | Request the lead time here |
5.000 in
127 mm
|
3.031 in
77 mm
|
||
$2,453.70 - $2,582.80 | Request the lead time here |
5.472 in
139 mm
|
3.307 in
84 mm
|
||
$640.00 - $674.20 | Request the lead time here |
1.850 in
47 mm
|
1.000 in
25.4 mm
|
||
$909.70 - $957.20 | Request the lead time here |
2.086 in
53 mm
|
1.181 in
30 mm
|
||
$729.30 - $769.10 | Request the lead time here |
3.070 in
78 mm
|
1.811 in
46 mm
|
||
$1,534.50 - $1,614.20 | Request the lead time here |
3.818 in
97 mm
|
2.283 in
58 mm
|
||
$2,341.60 - $2,465.00 | Request the lead time here |
5.196 in
132 mm
|
3.149 in
80 mm
|
||
$461.30 - $562.60 | Request the lead time here |
1.570 in
39.9 mm
|
0.910 in
23.1 mm
|
||
$655.10 - $798.90 | Request the lead time here |
2.360 in
59.9 mm
|
1.420 in
36.1 mm
|
||
$990.80 - $1,208.20 | Request the lead time here |
3.540 in
89.9 mm
|
2.170 in
55.1 mm
|
||
$1,610.90 - $1,964.60 | 17 In stock |
5.910 in
150.1 mm
|
3.660 in
93 mm
|
||
$408.60 - $498.20 | Request the lead time here |
1.380 in
35.1 mm
|
0.790 in
20.1 mm
|
||
$609.30 - $743.10 | 2 In stock |
2.050 in
52.1 mm
|
1.220 in
31 mm
|
||
$825.60 - $1,006.80 | 1 In stock |
3.070 in
78 mm
|
1.850 in
47 mm
|
||
$1,275.30 - $1,555.20 | 32 In stock |
4.650 in
118.1 mm
|
2.870 in
72.9 mm
|
||
$484.50 - $590.90 | Request the lead time here |
1.690 in
42.9 mm
|
0.980 in
24.9 mm
|
||
$694.60 - $847.20 | Request the lead time here |
2.640 in
67.1 mm
|
1.570 in
39.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.