Mining Safety Approved Hose Protection Nylon sleeves are dense but not bulky for optimum UV, burst resistance and abrasion protection. Essentra offers two styles. Our standard line of sight sleeve which protects people, environment and machinery against hydraulic hose oil leakage and spills. These are MSHA approved, meet ISO 6945 abrasion standard, Fed-STD-191 test method 5309 and ASTM D6770. Our second style is our Burst Guard Double sleeve which is our heaviest performance line specifically designed for high abrasion, weather resistance and controls hose bursts. It is two layers of nylon multifilament sleeve woven together that makes it tougher and more durable than any single layered sleeve. When the black outer layer wears away and you can see the yellow inner layer it is time to replace your sleeve.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Flat Width | Compatible Hose Diameter | View | |
---|---|---|---|---|---|
$1,845.00 - $1,942.60 | Request the lead time here |
4.330 in
110 mm
|
2.598 in
66 mm
|
||
$2,787.10 - $2,933.40 | Request the lead time here |
5.826 in
148 mm
|
3.543 in
90 mm
|
||
$2,519.90 - $2,652.50 | Request the lead time here |
5.472 in
139 mm
|
3.307 in
84 mm
|
||
$749.00 - $789.90 | Request the lead time here |
3.070 in
78 mm
|
1.811 in
46 mm
|
||
$1,575.90 - $1,657.80 | Request the lead time here |
3.818 in
97 mm
|
2.283 in
58 mm
|
||
$2,404.80 - $2,531.60 | Request the lead time here |
5.196 in
132 mm
|
3.149 in
80 mm
|
||
Request the lead time here |
1.654 in
42 mm
|
0.984 in
25.0 mm
|
|||
Request the lead time here |
1.339 in
34 mm
|
0.787 in
20.0 mm
|
|||
Request the lead time here |
2.992 in
76 mm
|
1.969 in
50.0 mm
|
|||
Request the lead time here |
7.008 in
178 mm
|
4.331 in
110.0 mm
|
|||
$177.70 - $207.10 | Request the lead time here |
2.323 in
59 mm
|
1.378 in
35 mm
|
||
$199.40 - $232.30 | Request the lead time here |
2.559 in
65 mm
|
1.575 in
40 mm
|
||
$225.30 - $262.70 | Request the lead time here |
2.835 in
72 mm
|
1.772 in
45 mm
|
||
$138.70 - $161.60 | Request the lead time here |
1.654 in
42 mm
|
0.984 in
25 mm
|
||
Request the lead time here |
4.173 in
106 mm
|
2.559 in
65.0 mm
|
|||
Request the lead time here |
5.669 in
144 mm
|
3.543 in
90.0 mm
|
|||
Request the lead time here |
5.866 in
149 mm
|
3.74 in
95.0 mm
|
|||
$554.70 - $646.50 | Request the lead time here |
7.008 in
178 mm
|
4.331 in
110 mm
|
||
$450.70 - $525.30 | Request the lead time here |
5.669 in
144 mm
|
3.543 in
90 mm
|
||
$316.40 - $368.70 | Request the lead time here |
3.819 in
97 mm
|
2.362 in
60 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.