Menu Search

Hose Washer Caps

In stock

Hose Washer Caps are applied on the hose and tube ends to prevent them from sliding over the fittings. It features a tight-fitting design that helps to prevent water, dust, dirt and other contaminants from getting into the hose.

They are simple to install and remove and provide an airtight seal to maintain the integrity of the hose connector. It is used in construction applications, gardening, and the automotive industry.

  • Material: TPE, LDPE
  • Colour: Black, Yellow

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
6 results
Product SKUs information
Item Code Price range Availability Material Hole Diameter Outside Diameter View
$0.1449 - $0.8856 4626 In stock
LDPE
0.575 in
0.969 in
$0.1701 - $1.04 31684 In stock
LDPE
0.827 in
1.268 in
$0.1257 - $0.7685 9770 In stock
LDPE
0.319 in
0.685 in
$0.1332 - $0.8138 12000 In stock
LDPE
0.445 in
0.858 in
$0.1496 - $0.9137 32948 In stock
LDPE
0.701 in
1.142 in
$0.2454 - $1.5003 3188 In stock
LDPE
1.051 in
1.402 in
Hose Washer Cap - Hole Diameter 14.6 mm | 0.575 in ; Outside Diameter 24.6 mm | 0.968 in ; Yellow

W10A

Price Range
$0.8856 - $0.1449

Stock Levels
4626 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Hole Diameter
    0.575 in
  • Outside Diameter
    0.969 in
  • Overall Height
    0.172 in
Hose Washer Cap - Hole Diameter 21 mm | 0.828 in ; Outside Diameter 32.2 mm | 1.266 in ; Yellow

W15A

Price Range
$1.04 - $0.1701

Stock Levels
31684 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Hole Diameter
    0.827 in
  • Outside Diameter
    1.268 in
  • Overall Height
    0.172 in
Hose Washer Cap - Hole Diameter 8.1 mm | 0.320 in ; Outside Diameter 17.4 mm | 0.685 in ; Yellow

W6A

Price Range
$0.7685 - $0.1257

Stock Levels
9770 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Hole Diameter
    0.319 in
  • Outside Diameter
    0.685 in
  • Overall Height
    0.172 in
Hose Washer Cap - Hole Diameter 11.3 mm | 0.445 in ; Outside Diameter 21.8 mm | 0.860 in ; Yellow

W8A

Price Range
$0.8138 - $0.1332

Stock Levels
12000 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Hole Diameter
    0.445 in
  • Outside Diameter
    0.858 in
  • Overall Height
    0.172 in
Hose Washer Cap - Hole Diameter 17.8 mm | 0.700 in ; Outside Diameter 29 mm | 1.141 in ; Yellow

W13A

Price Range
$0.9137 - $0.1496

Stock Levels
32948 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Hole Diameter
    0.701 in
  • Outside Diameter
    1.142 in
  • Overall Height
    0.172 in
Hose Washer Cap - Hole Diameter 26.7 mm | 1.050 in ; Outside Diameter 35.6 mm | 1.400 in ; Yellow

W20A

Price Range
$1.5003 - $0.2454

Stock Levels
3188 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Hole Diameter
    1.051 in
  • Outside Diameter
    1.402 in
  • Overall Height
    0.172 in