Menu Search

IP67 Sealing Grommets

In stock

IP67 Grommets provide a dust and watertight seal. They are suitable for external applications. Act as a blanking plug until a cable is installed.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
17 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Cable Diameter Range Panel Thickness Range View
$2.7557 - $17.8128 355 In stock
1.988 in
1.024 - 1.338 in
0.039 - 0.157 in
GR67464121A $0.3618 - $2.3374 7486 In stock
0.492 in
0.138 - 0.197 in
0.020 - 0.079 in
$3.9664 - $8.5126 11000 In stock
1.89 in
0.984 - 1.26 in
0.039 - 0.157 in
$3.4618 - $7.4292 4400 In stock
1.496 in
0.787 - 0.945 in
0.039 - 0.157 in
$1.3147 - $2.8216 36500 In stock
1.142 in
0.551 - 0.787 in
0.039 - 0.157 in
$0.724 - $0.8657 6200 In stock
0.5 in
0.118 - 0.197 in
0.02 - 0.079 in
GR67M16A $0.3797 - $2.4476 4346 In stock
0.650 in
0.197 - 0.354 in
0.039 - 0.157 in
GR6734715A $0.9385 - $6.0673 24794 In stock
0.748 in
0.276 - 0.394 in
0.039 - 0.157 in
$0.4902 - $3.1684 3193 In stock
0.807 in
0.276 - 0.512 in
0.039 - 0.157 in
$1.2523 - $8.0696 7414 In stock
1.280 in
0.551 - 0.787 in
0.039 - 0.157 in
$1.354 - $8.757 19772 In stock
0.906 in
0.394 - 0.551 in
0.039 - 0.157 in
$1.8175 - $11.7756 1400 In stock
1.142 in
0.551 - 0.787 in
0.039 - 0.157 in
$1.7635 - $11.387 1037 In stock
1.594 in
0.750 - 1.024 in
0.059 - 0.157 in
$0.7505 - $4.842 52855 In stock
0.630 in
0.197 - 0.276 in
0.039 - 0.157 in
$0.7354 - $4.752 1451 In stock
1.004 in
0.394 - 0.670 in
0.059 - 0.157 in
$4.0949 - $26.4798 5000 In stock
1.890 in
1.024 - 1.378 in
0.039 - 0.157 in
$2.7378 - $17.6932 1990 In stock
1.496 in
0.787 - 1.024 in
0.039 - 0.157 in
IP67 Sealing Grommet - Grey ; M50 ; 50.5 mm | 1.988 in

GR67M50A

Price Range
$17.8128 - $2.7557

Stock Levels
355 In stock
Attributes
  • Compatible Cable Diameter Range
    1.024 - 1.338 in
  • Compatible Hole Diameter
    1.988 in
  • Panel Thickness Range
    0.039 - 0.157 in
  • Full Material
    Ethylene Propylene Diene Monomer
  • Material
    EPDM
IP67 Sealing Grommet - Grey ; PG-7 ; 12.5 mm | 0.492 in

GR67464121A

Price Range
$2.3374 - $0.3618

Stock Levels
7486 In stock
Attributes
  • Compatible Cable Diameter Range
    0.138 - 0.197 in
  • Compatible Hole Diameter
    0.492 in
  • Panel Thickness Range
    0.020 - 0.079 in
  • Full Material
    Ethylene Propylene Diene Monomer
  • Material
    EPDM
IP67 Sealing Grommet - Grey ; PG-36 ; 48.0 mm | 1.89 in

LTG-3

Price Range
$8.5126 - $3.9664

Stock Levels
11000 In stock
Attributes
  • Compatible Cable Diameter Range
    0.984 - 1.26 in
  • Compatible Hole Diameter
    1.89 in
  • Head Diameter
    2.264 in
  • Panel Thickness Range
    0.039 - 0.157 in
  • Full Material
    Ethylene Propylene Diene Monomer
IP67 Sealing Grommet - Grey ; PG-29 ; 38.0 mm | 1.496 in

LTG-2

Price Range
$7.4292 - $3.4618

Stock Levels
4400 In stock
Attributes
  • Compatible Cable Diameter Range
    0.787 - 0.945 in
  • Compatible Hole Diameter
    1.496 in
  • Head Diameter
    1.811 in
  • Panel Thickness Range
    0.039 - 0.157 in
  • Full Material
    Ethylene Propylene Diene Monomer
IP67 Sealing Grommet - Grey ; PG-21 ; 29.0 mm | 1.142 in

LTG-43021

Price Range
$2.8216 - $1.3147

Stock Levels
36500 In stock
Attributes
  • Compatible Cable Diameter Range
    0.551 - 0.787 in
  • Compatible Hole Diameter
    1.142 in
  • Head Diameter
    1.331 in
  • Panel Thickness Range
    0.039 - 0.157 in
  • Full Material
    Ethylene Propylene Diene Monomer
IP67 Sealing Grommet - Grey ; PG7 ; 12.7 mm | 0.5 in

LTG-1

Price Range
$0.8657 - $0.724

Stock Levels
6200 In stock
Attributes
  • Compatible Cable Diameter Range
    0.118 - 0.197 in
  • Compatible Hole Diameter
    0.5 in
  • Head Diameter
    0.787 in
  • Panel Thickness Range
    0.02 - 0.079 in
  • Full Material
    Ethylene Propylene Diene Monomer
IP67 Sealing Grommet - Grey ; M16 ; 16.5 mm | 0.650 in

GR67M16A

Price Range
$2.4476 - $0.3797

Stock Levels
4346 In stock
Attributes
  • Compatible Cable Diameter Range
    0.197 - 0.354 in
  • Compatible Hole Diameter
    0.650 in
  • Panel Thickness Range
    0.039 - 0.157 in
  • Full Material
    Ethylene Propylene Diene Monomer
  • Material
    EPDM
IP67 Sealing Grommet - Grey ; PG11 ; 19 mm | 0.748 in

GR6734715A

Price Range
$6.0673 - $0.9385

Stock Levels
24794 In stock
Attributes
  • Compatible Cable Diameter Range
    0.276 - 0.394 in
  • Compatible Hole Diameter
    0.748 in
  • Panel Thickness Range
    0.039 - 0.157 in
  • Full Material
    Ethylene Propylene Diene Monomer
  • Material
    EPDM
IP67 Sealing Grommet - Grey ; M20 ; 20.5 mm | 0.807 in

GR67M20A

Price Range
$3.1684 - $0.4902

Stock Levels
3193 In stock
Attributes
  • Compatible Cable Diameter Range
    0.276 - 0.512 in
  • Compatible Hole Diameter
    0.807 in
  • Panel Thickness Range
    0.039 - 0.157 in
  • Full Material
    Ethylene Propylene Diene Monomer
  • Material
    EPDM
IP67 Sealing Grommet - Grey ; M32 ; 32.5 mm | 1.280 in

GR67M32A

Price Range
$8.0696 - $1.2523

Stock Levels
7414 In stock
Attributes
  • Compatible Cable Diameter Range
    0.551 - 0.787 in
  • Compatible Hole Diameter
    1.280 in
  • Panel Thickness Range
    0.039 - 0.157 in
  • Full Material
    Ethylene Propylene Diene Monomer
  • Material
    EPDM
IP67 Sealing Grommet - Grey ; PG-16 ; 23 mm | 0.906 in

GR6734716A

Price Range
$8.757 - $1.354

Stock Levels
19772 In stock
Attributes
  • Compatible Cable Diameter Range
    0.394 - 0.551 in
  • Compatible Hole Diameter
    0.906 in
  • Panel Thickness Range
    0.039 - 0.157 in
  • Full Material
    Ethylene Propylene Diene Monomer
  • Material
    EPDM
IP67 Sealing Grommet - Grey ; PG-21 ; 29 mm | 1.142 in

GR6743021A

Price Range
$11.7756 - $1.8175

Stock Levels
1400 In stock
Attributes
  • Compatible Cable Diameter Range
    0.551 - 0.787 in
  • Compatible Hole Diameter
    1.142 in
  • Panel Thickness Range
    0.039 - 0.157 in
  • Full Material
    Ethylene Propylene Diene Monomer
  • Material
    EPDM
IP67 Sealing Grommet - Grey ; M40 ; 40.5 mm | 1.594 in

GR67M40A

Price Range
$11.387 - $1.7635

Stock Levels
1037 In stock
Attributes
  • Compatible Cable Diameter Range
    0.750 - 1.024 in
  • Compatible Hole Diameter
    1.594 in
  • Panel Thickness Range
    0.059 - 0.157 in
  • Full Material
    Ethylene Propylene Diene Monomer
  • Material
    EPDM
IP67 Sealing Grommet - Grey ; PG-9 ; 16 mm | 0.630 in

GR6739897A

Price Range
$4.842 - $0.7505

Stock Levels
52855 In stock
Attributes
  • Compatible Cable Diameter Range
    0.197 - 0.276 in
  • Compatible Hole Diameter
    0.630 in
  • Panel Thickness Range
    0.039 - 0.157 in
  • Full Material
    Ethylene Propylene Diene Monomer
  • Material
    EPDM
IP67 Sealing Grommet - Grey ; M25 ; 25.5 mm | 1.004 in

GR67M25A

Price Range
$4.752 - $0.7354

Stock Levels
1451 In stock
Attributes
  • Compatible Cable Diameter Range
    0.394 - 0.670 in
  • Compatible Hole Diameter
    1.004 in
  • Panel Thickness Range
    0.059 - 0.157 in
  • Full Material
    Ethylene Propylene Diene Monomer
  • Material
    EPDM
IP67 Sealing Grommet - Grey ; PG-36 ; 48 mm | 1.890 in

GR67464123A

Price Range
$26.4798 - $4.0949

Stock Levels
5000 In stock
Attributes
  • Compatible Cable Diameter Range
    1.024 - 1.378 in
  • Compatible Hole Diameter
    1.890 in
  • Panel Thickness Range
    0.039 - 0.157 in
  • Full Material
    Ethylene Propylene Diene Monomer
  • Material
    EPDM
IP67 Sealing Grommet - Grey ; PG-29 ; 38 mm | 1.496 in

GR67464122A

Price Range
$17.6932 - $2.7378

Stock Levels
1990 In stock
Attributes
  • Compatible Cable Diameter Range
    0.787 - 1.024 in
  • Compatible Hole Diameter
    1.496 in
  • Panel Thickness Range
    0.039 - 0.157 in
  • Full Material
    Ethylene Propylene Diene Monomer
  • Material
    EPDM