Plastic jam nuts are essential fastening components used in a wide range of applications to secure threaded connections. These nuts are made from high-quality plastic material, known for its strength, durability, and resistance to corrosion and wear. The main characteristic of plastic jam nuts is their ability to provide a tight and secure grip on threaded rods, bolts, or screws, preventing them from loosening due to vibrations or other external forces. The plastic material used in their construction ensures lightweight and non-conductive properties, making them suitable for both indoor and outdoor applications.
The benefits of plastic jam nuts are numerous. Firstly, they offer excellent resistance to corrosion, making them ideal for use in environments where exposure to moisture or chemicals may occur. Additionally, plastic jam nuts are non-magnetic and non-conductive, making them suitable - for applications where electrical conductivity is a concern. The lightweight nature of these nuts makes them easy to handle and install, reducing both time and effort required for fastening operations. Moreover, plastic jam nuts are cost-effective alternatives to metal nuts, providing similar performance at a lower price point.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Distance Across Flats | Outside Diameter | Overall Height | View | |
---|---|---|---|---|---|---|---|
$1.0752 - $1.6389 | 3000 In stock |
3/4-14 NPT
|
1.48 in
37.6 mm
|
|
0.410 in
10.4 mm
|
||
0450014SJN | $0.8766 - $1.3359 | 3500 In stock |
1/2-14 NPS
|
1.25 in
31.8 mm
|
|
0.340 in
8.6 mm
|
|
$0.3063 - $0.3371 | 3000 In stock |
9/16-18
|
0.750 in
19.1 mm
|
|
0.250 in
6.4 mm
|
||
$1.1238 - $1.7127 | 8000 In stock |
3/4-14 NPS
|
1.48 in
37.6 mm
|
|
0.410 in
10.4 mm
|
||
$0.1836 - $0.2142 | 70000 In stock |
1/8-27 NPT
|
0.560 in
14.2 mm
|
|
0.11 in
2.8 mm
|
||
$0.1523 - $0.1775 | Request the lead time here |
5/16-18
|
0.500 in
12.7 mm
|
|
0.190 in
4.8 mm
|
||
$0.8427 - $1.2845 | 500 In stock |
3/8-18 NPS
|
1.00 in
25.4 mm
|
|
0.280 in
7.1 mm
|
||
$0.672 - $0.7841 | 1000 In stock |
7/8-20
|
1.00 in
25.4 mm
|
|
0.125 in
3.2 mm
|
||
$0.3675 - $0.4287 | 2000 In stock |
3/8-16
|
0.670 in
17 mm
|
|
0.219 in
5.6 mm
|
||
$0.2454 - $0.2861 | 1000 In stock |
7/16-14
|
0.687 in
17.4 mm
|
|
0.375 in
9.5 mm
|
||
$0.4278 - $0.4991 | 1000 In stock |
15/32-32
|
0.625 in
15.9 mm
|
|
0.125 in
3.2 mm
|
||
0450024HJN | $0.2892 - $0.3374 | 14000 In stock |
1/2-24
|
0.687 in
17.4 mm
|
|
0.220 in
5.6 mm
|
|
$0.423 - $0.6447 | Request the lead time here |
3/4-10
|
1.12 in
28.4 mm
|
|
0.250 in
6.4 mm
|
||
$1.1937 - $1.8195 | 500 In stock |
1-11-1/2
|
1.656 in
42.1 mm
|
1.844 in
46.8 mm
|
0.313 in
8 mm
|
||
$0.1887 - $0.2874 | Request the lead time here |
1/4-18 NPS
|
0.687 in
17.4 mm
|
|
0.225 in
5.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.