Menu Search

Cabinet Latch - ; Style: Stepped Cam ; ; Keying - Keyed

This cam latch has a 90° rotation and is made of Zinc Alloy. The latch is an Stepped Cam. It has a grip of 22.5 - 30.0 mm | 0.886 - 1.181 in.
Item code:

612121228

65 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $25.00
10 + $23.10
Standard pack: 1

Order in multiple of 1

Total price:

$25.00

1 x $25.00

Specifications

Imperial
Metric
SKU attributes
Finish Black Powder Coated
Full Material Die Cast Zinc Alloy
Key Type 8.0 mm Square Key
Material Zinc Alloy

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us