Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.
Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Head Diameter | Thread Length | View | |
---|---|---|---|---|---|---|
$0.084 - $0.1152 | 1500 In stock |
1/4-20
|
0.480 in
12.2 mm
|
0.625 in
15.9 mm
|
||
$0.1152 - $0.1343 | 7000 In stock |
1/4-20
|
0.480 in
12.2 mm
|
1.500 in
38.1 mm
|
||
$0.0893 - $0.1224 | 3000 In stock |
1/4-28
|
0.480 in
12.2 mm
|
1.000 in
25.4 mm
|
||
$0.0719 - $0.0986 | Request the lead time here |
#8-32
|
0.381 in
9.7 mm
|
1.375 in
34.9 mm
|
||
$0.0912 - $0.1064 | Request the lead time here |
#10-24
|
0.395 in
10 mm
|
0.125 in
3.2 mm
|
||
$0.0935 - $0.1088 | 3000 In stock |
#10-24
|
0.395 in
10 mm
|
0.375 in
9.5 mm
|
||
$0.0734 - $0.1005 | 3500 In stock |
#10-24
|
0.395 in
10 mm
|
1.000 in
25.4 mm
|
||
$0.0914 - $0.1067 | Request the lead time here |
#10-32
|
0.395 in
10 mm
|
0.188 in
4.8 mm
|
||
$0.0939 - $0.1095 | Request the lead time here |
#10-32
|
0.395 in
10 mm
|
0.438 in
11.1 mm
|
||
$0.0731 - $0.1002 | Request the lead time here |
#10-32
|
0.395 in
10 mm
|
0.875 in
22.2 mm
|
||
$0.108 - $0.126 | 3000 In stock |
1/4-20
|
0.480 in
12.2 mm
|
0.250 in
6.4 mm
|
||
$0.0843 - $0.1158 | 21500 In stock |
1/4-20
|
0.480 in
12.2 mm
|
0.750 in
19.1 mm
|
||
$0.1215 - $0.1416 | 9000 In stock |
1/4-20
|
0.480 in
12.2 mm
|
1.750 in
44.5 mm
|
||
$0.0867 - $0.119 | Request the lead time here |
1/4-28
|
0.480 in
12.2 mm
|
0.375 in
9.5 mm
|
||
$0.0494 - $0.0678 | 1000 In stock |
M3
|
0.299 in
7.6 mm
|
1.181 in
30.0 mm
|
||
$0.0693 - $0.095 | 7000 In stock |
#8-32
|
0.381 in
9.7 mm
|
1.500 in
38.1 mm
|
||
$0.0957 - $0.1116 | Request the lead time here |
#10-24
|
0.395 in
10 mm
|
0.188 in
4.8 mm
|
||
$0.0942 - $0.1098 | 1000 In stock |
#10-24
|
0.395 in
10 mm
|
0.500 in
12.7 mm
|
||
$0.0746 - $0.1022 | Request the lead time here |
#10-24
|
0.395 in
10 mm
|
1.250 in
31.8 mm
|
||
$0.092 - $0.1073 | 15000 In stock |
#10-32
|
0.395 in
10 mm
|
0.250 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.