Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.
Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Head Diameter | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0948 - $0.1104 | 2000 In stock |
#10-32
|
0.395 in
10 mm
|
0.625 in
15.9 mm
|
||
$0.0746 - $0.1022 | Request the lead time here |
#10-32
|
0.395 in
10 mm
|
1.250 in
31.8 mm
|
||
$0.1083 - $0.1263 | Request the lead time here |
1/4-20
|
0.480 in
12.2 mm
|
0.313 in
8 mm
|
||
$0.0849 - $0.1166 | 1500 In stock |
1/4-20
|
0.480 in
12.2 mm
|
0.875 in
22.2 mm
|
||
$0.1556 - $0.2135 | 4000 In stock |
1/4-20
|
0.480 in
12.2 mm
|
2.500 in
63.5 mm
|
||
$0.0875 - $0.12 | 5000 In stock |
1/4-28
|
0.480 in
12.2 mm
|
0.500 in
12.7 mm
|
||
$0.0899 - $0.1046 | 4000 In stock |
#8-32
|
0.381 in
9.7 mm
|
1.250 in
31.8 mm
|
||
$0.0792 - $0.1088 | Request the lead time here |
#8-32
|
0.381 in
9.7 mm
|
1.875 in
47.6 mm
|
||
$0.0926 - $0.108 | Request the lead time here |
#10-24
|
0.395 in
10 mm
|
0.313 in
8 mm
|
||
$0.0728 - $0.0998 | 500 In stock |
#10-24
|
0.395 in
10 mm
|
0.750 in
19.1 mm
|
||
$0.0935 - $0.1088 | 32000 In stock |
#10-32
|
0.395 in
10 mm
|
0.375 in
9.5 mm
|
||
$0.0762 - $0.1044 | Request the lead time here |
#10-32
|
0.395 in
10 mm
|
0.813 in
20.7 mm
|
||
$0.086 - $0.1179 | 4000 In stock |
1/4-28
|
0.480 in
12.2 mm
|
0.250 in
6.4 mm
|
||
$0.0924 - $0.1079 | 5000 In stock |
#8-32
|
0.381 in
9.7 mm
|
1.125 in
28.6 mm
|
||
$0.06 - $0.0824 | Request the lead time here |
#8-32
|
0.381 in
9.7 mm
|
1.750 in
44.5 mm
|
||
$0.092 - $0.1073 | 1000 In stock |
#10-24
|
0.395 in
10 mm
|
0.250 in
6.4 mm
|
||
$0.0948 - $0.1104 | 3000 In stock |
#10-24
|
0.395 in
10 mm
|
0.625 in
15.9 mm
|
||
$0.0755 - $0.1034 | 500 In stock |
#10-24
|
0.395 in
10 mm
|
1.500 in
38.1 mm
|
||
$0.0926 - $0.108 | Request the lead time here |
#10-32
|
0.395 in
10 mm
|
0.313 in
8 mm
|
||
$0.0728 - $0.0998 | 500 In stock |
#10-32
|
0.395 in
10 mm
|
0.750 in
19.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.