Menu Search

Knurled Thumb Screws - Slotted/Plastic

In stock

Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.

Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.

  • Material: PA, Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
170 results
Product SKUs information
Item Code Price range Availability Thread Size Head Diameter Thread Length View
$0.0939 - $0.1092 Request the lead time here
#6-32
0.336 in
1.625 in
$0.0843 - $0.0981 1000 In stock
#6-40
0.336 in
0.250 in
$0.0834 - $0.0972 5000 In stock
#8-32
0.381 in
0.125 in
$0.0848 - $0.0989 Request the lead time here
#8-32
0.381 in
0.313 in
$0.0866 - $0.1008 1000 In stock
#8-32
0.381 in
0.750 in
$0.0956 - $0.1311 2000 In stock
M6
0.484 in
1.969 in
$0.0954 - $0.1308 1500 In stock
M6
0.484 in
1.772 in
$0.0741 - $0.1017 Request the lead time here
M4
0.413 in
1.378 in
$0.0855 - $0.0999 1000 In stock
#8-32
0.381 in
0.500 in
$0.0932 - $0.1278 1500 In stock
1/4-20
0.480 in
2.000 in
$0.0924 - $0.1079 5000 In stock
#8-32
0.381 in
1.125 in
$0.06 - $0.0824 Request the lead time here
#8-32
0.381 in
1.750 in
$0.092 - $0.1073 1000 In stock
#10-24
0.395 in
0.250 in
$0.0948 - $0.1104 3000 In stock
#10-24
0.395 in
0.625 in
$0.0755 - $0.1034 500 In stock
#10-24
0.395 in
1.500 in
$0.0926 - $0.108 Request the lead time here
#10-32
0.395 in
0.313 in
$0.0728 - $0.0998 500 In stock
#10-32
0.395 in
0.750 in
$0.0755 - $0.1034 500 In stock
#10-32
0.395 in
1.500 in
$0.1088 - $0.1269 5000 In stock
1/4-20
0.480 in
0.375 in
$0.1136 - $0.1325 Request the lead time here
1/4-20
0.480 in
1.250 in
  • of 9
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #6-32; Thread Length 41.3 mm | 1.625 in; Head Diameter 8.5 mm | 0.336 in

090632162TEG

Price Range
$0.1092 - $0.0939

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.336 in
  • Head Height
    0.243 in
  • Thread Length
    1.625 in
  • Thread Size
    #6-32
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #6-40; Thread Length 6.4 mm | 0.250 in; Head Diameter 8.5 mm | 0.336 in

090640025TEG

Price Range
$0.0981 - $0.0843

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.336 in
  • Head Height
    0.243 in
  • Thread Length
    0.250 in
  • Thread Size
    #6-40
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #8-32; Thread Length 3.2 mm | 0.125 in; Head Diameter 9.7 mm | 0.381 in

090832012TEG

Price Range
$0.0972 - $0.0834

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    0.125 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #8-32; Thread Length 7.9 mm | 0.312 in; Head Diameter 9.7 mm | 0.381 in

090832031TEG

Price Range
$0.0989 - $0.0848

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    0.313 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #8-32; Thread Length 19.1 mm | 0.750 in; Head Diameter 9.7 mm | 0.381 in

090832075TEG

Price Range
$0.1008 - $0.0866

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    0.750 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural PA Slotted Drive Knurled Head Knurled Screw - Thread Size M6; Thread Length 50.0 mm | 1.969 in; Head Diameter 12.3 mm | 0.484 in

50M060100T050

Price Range
$0.1311 - $0.0956

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.484 in
  • Head Height
    0.327 in
  • Thread Length
    1.969 in
  • Thread Size
    M6
  • Colour
    Natural
Natural PA Slotted Drive Knurled Head Knurled Screw - Thread Size M6; Thread Length 45.0 mm | 1.772 in; Head Diameter 12.3 mm | 0.484 in

50M060100T045

Price Range
$0.1308 - $0.0954

Stock Levels
1500 In stock
Attributes
  • Head Diameter
    0.484 in
  • Head Height
    0.327 in
  • Thread Length
    1.772 in
  • Thread Size
    M6
  • Colour
    Natural
Natural PA Slotted Drive Knurled Head Knurled Screw - Thread Size M4; Thread Length 35.0 mm | 1.378 in; Head Diameter 10.5 mm | 0.413 in

50M040070T035

Price Range
$0.1017 - $0.0741

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.413 in
  • Head Height
    0.319 in
  • Thread Length
    1.378 in
  • Thread Size
    M4
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #8-32; Thread Length 12.7 mm | 0.500 in; Head Diameter 9.7 mm | 0.381 in

090832050TEG

Price Range
$0.0999 - $0.0855

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    0.500 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size 1/4-20; Thread Length 50.8 mm | 2.000 in; Head Diameter 12.2 mm | 0.480 in

092520200TEG

Price Range
$0.1278 - $0.0932

Stock Levels
1500 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    2.000 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #8-32; Thread Length 28.6 mm | 1.125 in; Head Diameter 9.7 mm | 0.381 in

090832112TEG

Price Range
$0.1079 - $0.0924

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    1.125 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #8-32; Thread Length 44.5 mm | 1.750 in; Head Diameter 9.7 mm | 0.381 in

090832175TEG

Price Range
$0.0824 - $0.06

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    1.750 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #10-24; Thread Length 6.4 mm | 0.250 in; Head Diameter 10 mm | 0.395 in

091024025TEG

Price Range
$0.1073 - $0.092

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.250 in
  • Thread Size
    #10-24
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #10-24; Thread Length 15.9 mm | 0.625 in; Head Diameter 10 mm | 0.395 in

091024062TEG

Price Range
$0.1104 - $0.0948

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.625 in
  • Thread Size
    #10-24
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #10-24; Thread Length 38.1 mm | 1.500 in; Head Diameter 10 mm | 0.395 in

091024150TEG

Price Range
$0.1034 - $0.0755

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    1.500 in
  • Thread Size
    #10-24
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #10-32; Thread Length 7.9 mm | 0.312 in; Head Diameter 10 mm | 0.395 in

091032031TEG

Price Range
$0.108 - $0.0926

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.313 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #10-32; Thread Length 19.1 mm | 0.750 in; Head Diameter 10 mm | 0.395 in

091032075TEG

Price Range
$0.0998 - $0.0728

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.750 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #10-32; Thread Length 38.1 mm | 1.500 in; Head Diameter 10 mm | 0.395 in

091032150TEG

Price Range
$0.1034 - $0.0755

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    1.500 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size 1/4-20; Thread Length 9.5 mm | 0.375 in; Head Diameter 12.2 mm | 0.480 in

092520037TEG

Price Range
$0.1269 - $0.1088

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.375 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size 1/4-20; Thread Length 31.8 mm | 1.250 in; Head Diameter 12.2 mm | 0.480 in

092520125TEG

Price Range
$0.1325 - $0.1136

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    1.250 in
  • Thread Size
    1/4-20
  • Colour
    Natural