Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.
Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Head Diameter | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0728 - $0.0998 | 500 In stock |
#10-32
|
0.395 in
10 mm
|
0.750 in
19.1 mm
|
||
$0.0755 - $0.1034 | 500 In stock |
#10-32
|
0.395 in
10 mm
|
1.500 in
38.1 mm
|
||
$0.1088 - $0.1269 | 1000 In stock |
1/4-20
|
0.480 in
12.2 mm
|
0.375 in
9.5 mm
|
||
$0.1136 - $0.1325 | Request the lead time here |
1/4-20
|
0.480 in
12.2 mm
|
1.250 in
31.8 mm
|
||
$0.0935 - $0.1088 | 3000 In stock |
#10-24
|
0.395 in
10 mm
|
0.375 in
9.5 mm
|
||
$0.108 - $0.126 | 4000 In stock |
1/4-20
|
0.480 in
12.2 mm
|
0.250 in
6.4 mm
|
||
$0.0843 - $0.1158 | 21000 In stock |
1/4-20
|
0.480 in
12.2 mm
|
0.750 in
19.1 mm
|
||
$0.0954 - $0.1308 | 1500 In stock |
M6
|
0.484 in
12.3 mm
|
1.772 in
45.0 mm
|
||
$0.0956 - $0.1311 | 2000 In stock |
M6
|
0.484 in
12.3 mm
|
1.969 in
50.0 mm
|
||
$0.0741 - $0.1017 | Request the lead time here |
M4
|
0.413 in
10.5 mm
|
1.378 in
35.0 mm
|
||
$0.0462 - $0.0633 | 2000 In stock |
M3
|
0.299 in
7.6 mm
|
0.197 in
5.0 mm
|
||
$0.0477 - $0.0654 | 3000 In stock |
M3
|
0.299 in
7.6 mm
|
0.472 in
12.0 mm
|
||
$0.0656 - $0.09 | Request the lead time here |
M6
|
0.48 in
12.2 mm
|
0.315 in
8.0 mm
|
||
$0.0908 - $0.1245 | 1000 In stock |
M6
|
0.48 in
12.2 mm
|
0.787 in
20.0 mm
|
||
$0.0965 - $0.1323 | Request the lead time here |
M6
|
0.48 in
12.2 mm
|
2.362 in
60.0 mm
|
||
$0.0464 - $0.0636 | 10000 In stock |
M3
|
0.299 in
7.6 mm
|
0.236 in
6.0 mm
|
||
$0.0482 - $0.066 | Request the lead time here |
M3
|
0.299 in
7.6 mm
|
0.63 in
16.0 mm
|
||
$0.0536 - $0.0734 | 1000 In stock |
M3
|
0.299 in
7.6 mm
|
1.654 in
42.0 mm
|
||
$0.0494 - $0.0678 | Request the lead time here |
M3.5
|
|
0.394 in
10.0 mm
|
||
$0.0512 - $0.0701 | 1000 In stock |
M3.5
|
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.