Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.
Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Head Diameter | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0498 - $0.0684 | 1000 In stock |
M3.5
|
|
0.472 in
12.0 mm
|
||
$0.0533 - $0.0731 | Request the lead time here |
M3.5
|
|
1.378 in
35.0 mm
|
||
$0.051 - $0.0699 | 2000 In stock |
M4
|
0.382 in
9.7 mm
|
0.315 in
8.0 mm
|
||
$0.0522 - $0.0717 | Request the lead time here |
M4
|
0.382 in
9.7 mm
|
0.787 in
20.0 mm
|
||
$0.0554 - $0.0761 | 1000 In stock |
M5
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||
$0.0572 - $0.0783 | 3000 In stock |
M5
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
||
$0.0806 - $0.1106 | Request the lead time here |
M5
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
$0.0893 - $0.1224 | 500 In stock |
M6
|
0.48 in
12.2 mm
|
0.472 in
12.0 mm
|
||
$0.0914 - $0.1253 | 500 In stock |
M6
|
0.48 in
12.2 mm
|
0.984 in
25.0 mm
|
||
$0.0989 - $0.1355 | Request the lead time here |
M6
|
0.48 in
12.2 mm
|
2.953 in
75.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.