Quantity | Unit price |
---|---|
100 - 9999 | $1.5263 |
10000 - 24999 | $0.9008 |
25000 + | $0.8258 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 19.1 mm |
---|---|
Base Length | 0.752 in |
Base Width | 19.1 mm |
Base Width | 0.752 in |
Inside Height | 5.2 mm |
Inside Height | 0.205 in |
Inside Width | 14.3 mm |
Inside Width | 0.563 in |
Maximum Operating Temperature | 50 °C |
Maximum Operating Temperature | 122 °F |
Minimum Operating Temperature | 0 °C |
Minimum Operating Temperature | 32 °F |
Operating Temperature Range | 0 - 50 °C |
Operating Temperature Range | 32 - 122 °F |
Overall Height | 9.1 mm |
Overall Height | 0.358 in |
Base Material | Acrylic Based Adhesive |
Colour | Grey |
Material Flammability Standard | UL94 V-0 |
Mounting Method | Adhesive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.