Menu Search

LED Mount - Square

In stock

These square LED Spacers fit TO-5 to TO-18 LED's. They provide secure mounting of both two and three lead devices. They provide protection from heat, shock and vibration. They have a symmetrical design with feet on both sides eliminating the need for specific side rotation. They are natural in color and made of UL94 V-2 rated Nylon.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
$0.1458 - $0.162 9000 In stock
Square LED Mount - Nylon 6/6; Hole Size 2.4 mm | 0.094 in

18TRM001

Price Range
$0.162 - $0.1458

Stock Levels
9000 In stock
Attributes
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6