Menu Search

LED Spacers - Round, Imperial Spacers, Molded, Natural, T-1 3/4

In stock

These LED Spacers fit a standard T-1 3/4 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They are natural in color and made of UL94 V-2 rated Nylon.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Overall Height All
Show more Show less
8 results
Product SKUs information
Item Code Price range Availability Compatible LED Type Overall Height View
$0.3327 - $0.3779 3000 In stock
0.5 in
$0.3485 - $0.396 1000 In stock
0.874 in
$0.3521 - $0.3998 35000 In stock
1 in
$0.3198 - $0.3633 7000 In stock
0.374 in
$0.2939 - $0.3339 14000 In stock
0.189 in
$0.3069 - $0.3489 69000 In stock
0.256 in
$0.3432 - $0.3899 5000 In stock
0.752 in
$0.3381 - $0.3843 10000 In stock
0.626 in
LED Spacer - UL94 V-2

LEDS2E-8-01

Price Range
$0.3327 - $0.3779

Stock Levels
3000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.236 in
  • Overall Height
    0.5 in
  • Colour
    Natural
LED Spacer - UL94 V-2

LEDS2E-14-01

Price Range
$0.3485 - $0.396

Stock Levels
1000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.236 in
  • Overall Height
    0.874 in
  • Colour
    Natural
LED Spacer - UL94 V-2

LEDS2E-16-01

Price Range
$0.3521 - $0.3998

Stock Levels
35000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.236 in
  • Overall Height
    1 in
  • Colour
    Natural
LED Spacer - UL94 V-2

LEDS2E-6-01

Price Range
$0.3198 - $0.3633

Stock Levels
7000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.236 in
  • Overall Height
    0.374 in
  • Colour
    Natural
LED Spacer - UL94 V-2

LEDS2E-3-01

Price Range
$0.2939 - $0.3339

Stock Levels
14000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.236 in
  • Overall Height
    0.189 in
  • Colour
    Natural
LED Spacer - UL94 V-2

LEDS2E-4-01

Price Range
$0.3069 - $0.3489

Stock Levels
69000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.236 in
  • Overall Height
    0.256 in
  • Colour
    Natural
LED Spacer - UL94 V-2

LEDS2E-12-01

Price Range
$0.3432 - $0.3899

Stock Levels
5000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.236 in
  • Overall Height
    0.752 in
  • Colour
    Natural
LED Spacer - UL94 V-2

LEDS2E-10-01

Price Range
$0.3381 - $0.3843

Stock Levels
10000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.236 in
  • Overall Height
    0.626 in
  • Colour
    Natural