Menu Search

LED Spacers - Round, Imperial Spacers, Natural, Closed, T-1 3/4

In stock

These LED Spacers fit a standard T-1-3/4 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They are natural in color and made of UL94 V-2 rated Nylon.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Compatible LED Type Overall Height View
$0.1664 - $0.1886 3000 In stock
0.5 in
$0.1568 - $0.1781 Request the lead time here
0.252 in
$0.1614 - $0.1833 3000 In stock
0.374 in
$0.1547 - $0.1754 3000 In stock
0.189 in
$0.1754 - $0.1994 2000 In stock
0.752 in
$0.1709 - $0.1941 4000 In stock
0.626 in
$0.159 - $0.1766 6000 In stock
0.5 in
$0.1344 - $0.1493 Request the lead time here
0.374 in
$0.1344 - $0.1493 1000 In stock
0.252 in
LED Spacer - Operating Temperature Range 0 - 90 °C | 32 - 194 °F

LEDS3-8-26

Price Range
$0.1886 - $0.1664

Stock Levels
3000 In stock
Attributes
  • Maximum Operating Temperature
    194 °F
  • Minimum Operating Temperature
    32 °F
  • Overall Height
    0.5 in
  • Colour
    Black
  • Material
    PVC
LED Spacer - Operating Temperature Range 0 - 90 °C | 32 - 194 °F

LEDS3-4-26

Price Range
$0.1781 - $0.1568

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    194 °F
  • Minimum Operating Temperature
    32 °F
  • Overall Height
    0.252 in
  • Colour
    Black
  • Material
    PVC
LED Spacer - Operating Temperature Range 0 - 90 °C | 32 - 194 °F

LEDS3-6-26

Price Range
$0.1833 - $0.1614

Stock Levels
3000 In stock
Attributes
  • Maximum Operating Temperature
    194 °F
  • Minimum Operating Temperature
    32 °F
  • Overall Height
    0.374 in
  • Colour
    Black
  • Material
    PVC
LED Spacer - Operating Temperature Range 0 - 90 °C | 32 - 194 °F

LEDS3-3-26

Price Range
$0.1754 - $0.1547

Stock Levels
3000 In stock
Attributes
  • Maximum Operating Temperature
    194 °F
  • Minimum Operating Temperature
    32 °F
  • Overall Height
    0.189 in
  • Colour
    Black
  • Material
    PVC
LED Spacer - Operating Temperature Range 0 - 90 °C | 32 - 194 °F

LEDS3-12-26

Price Range
$0.1994 - $0.1754

Stock Levels
2000 In stock
Attributes
  • Maximum Operating Temperature
    194 °F
  • Minimum Operating Temperature
    32 °F
  • Overall Height
    0.752 in
  • Colour
    Black
  • Material
    PVC
LED Spacer - Operating Temperature Range 0 - 90 °C | 32 - 194 °F

LEDS3-10-26

Price Range
$0.1941 - $0.1709

Stock Levels
4000 In stock
Attributes
  • Maximum Operating Temperature
    194 °F
  • Minimum Operating Temperature
    32 °F
  • Overall Height
    0.626 in
  • Colour
    Black
  • Material
    PVC
LED Spacer - Overall Diameter 4.7 mm | 0.185 in ; Overall Height 12.7 mm | 0.5 in

27LED2SP0500

Price Range
$0.1766 - $0.159

Stock Levels
6000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.185 in
  • Overall Height
    0.5 in
  • Colour
    Natural
LED Spacer - Overall Diameter 4.7 mm | 0.185 in ; Overall Height 9.5 mm | 0.374 in

27LED2SP0375

Price Range
$0.1493 - $0.1344

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.185 in
  • Overall Height
    0.374 in
  • Colour
    Natural
LED Spacer - Overall Diameter 4.7 mm | 0.185 in ; Overall Height 6.4 mm | 0.252 in

27LED2SP0250

Price Range
$0.1493 - $0.1344

Stock Levels
1000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.185 in
  • Overall Height
    0.252 in
  • Colour
    Natural