Quantity | Unit price |
---|---|
1000 - 9999 | $0.1344 |
10000 - 24999 | $0.1263 |
25000 + | $0.1185 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Operating Temperature | 100 °C |
---|---|
Maximum Operating Temperature | 212 °F |
Minimum Operating Temperature | -30 °C |
Minimum Operating Temperature | -22 °F |
Overall Diameter | 5.1 mm |
Overall Diameter | 0.201 in |
Overall Height | 4.0 mm |
Overall Height | 0.157 in |
Colour | Black |
Full Material | Polyvinyl Chloride |
Material | PVC |
Material Flammability Standard | UL94 V-0 |
Shape | Round |
Style | 1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.