Menu Search

License Plate Fasteners

In stock

These Licence Plate Screws are intended for outdoor use in order to secure plates to vehicles. They are simple to install and remove, making them an ideal alternative for drivers who need to replace missing or broken fasteners.

It is long-lasting, resistant to corrosion, vibration, oil, and chemicals, and provides a firm grip.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length View
$0.0684 - $0.0939 6000 In stock
1/4-20
0.625 in
0425020LPN $0.0632 - $0.0963 500 In stock
1/4-20
0.200 in
$0.0485 - $0.1333 2500 In stock
1/4-20
0.200 in
$0.0576 - $0.0878 Request the lead time here
1/4-20
0.200 in
$0.0753 - $0.1032 Request the lead time here
1/4-20
0.625 in
$0.0696 - $0.1059 Request the lead time here
1/4-20
0.200 in
Fastener Assortment - Natural; Nylon 6/6;

012520LP062

Price Range
$0.0939 - $0.0684

Stock Levels
6000 In stock
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Fastener Assortment - Natural; Nylon 6/6; Thread Size 1/4-20; Thread Length 5.1 mm | 0.200 in

0425020LPN

Price Range
$0.0963 - $0.0632

Stock Levels
500 In stock
Attributes
  • Thread Length
    0.200 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Fastener Assortment - Natural; Nylon; Thread Size 1/4-20; Thread Length 5.1 mm | 0.200 in

0425020LPNS

Price Range
$0.1333 - $0.0485

Stock Levels
2500 In stock
Attributes
  • Thread Length
    0.200 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon
Fastener Assortment 0.685 in 1/4-20 0.200 in Nylon 6/6 Black

0425020LPNSB

Price Range
$0.0878 - $0.0576

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.425 in
  • Flange Diameter
    0.685 in
  • Thread Length
    0.200 in
  • Thread Size
    1/4-20
  • Colour
    Black
Fastener Assortment 0.590 in 1/4-20 0.625 in Nylon 6/6 Black

012520LP062B

Price Range
$0.1032 - $0.0753

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.590 in
  • Head Height
    0.205 in
  • Thread Length
    0.625 in
  • Thread Size
    1/4-20
  • Colour
    Black
Fastener Assortment 0.575 in 1/4-20 0.200 in Nylon 6/6 Black

0425020LPNB

Price Range
$0.1059 - $0.0696

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.200 in
  • Thread Size
    1/4-20
  • Colour
    Black
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2