Quantity | Unit price |
---|---|
1 - 9 | $16.20 |
10 + | $14.70 |
Leaf Thickness | 11.0 mm |
---|---|
Leaf Thickness | 0.433 in |
Overall Length | 64.0 mm |
Overall Length | 2.52 in |
Overall Thickness | 17.0 mm |
Overall Thickness | 0.669 in |
Overall Width | 32.5 mm |
Overall Width | 1.28 in |
Colour | Black |
Finish | Black Powder Coated |
Hinge Type | Right Hand Hinge |
Leaf Shape | Rectangular |
Material | Zinc Alloy |
Mount Style | Surface Mount |
Number of Mounting Holes | 4 |
Pin Material | Stainless Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.