Menu Search

Male To Male Standoff - Hexagonal, Insulator, Nylon/Brass

In stock

Male To Male Standoffs come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability External Thread Size Thread Length Spacer Length View
$3.2645 - $7.0059 Request the lead time here
0.236 in
1.26 in
$4.0887 - $8.3648 Request the lead time here
$3.4404 - $7.3839 Request the lead time here
0.236 in
1.26 in
$3.4404 - $7.3839 Request the lead time here
$3.2975 - $7.0772 3200 In stock
$3.1491 - $6.7587 3900 In stock
Male To Male Standoff - Natural ; 32.0 mm | 1.26 in

HSM3-6.4-32-3

Price Range
$7.0059 - $3.2645

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    0.252 in
  • Maximum Operating Temperature
    185 °F
Male To Male Standoff - Natural ; 15.0 mm | 0.591 in

HSM4-8-15-3

Price Range
$8.3648 - $4.0887

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
Male To Male Standoff - Natural ; 32.0 mm | 1.26 in

HSM4-8-32-3

Price Range
$7.3839 - $3.4404

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    0.315 in
  • Maximum Operating Temperature
    185 °F
Male To Male Standoff - Natural ; 30.0 mm | 1.181 in

HSM4-8-30-3

Price Range
$7.3839 - $3.4404

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
Male To Male Standoff - Natural ; 25.0 mm | 0.984 in

HSM4-8-25-3

Price Range
$7.0772 - $3.2975

Stock Levels
3200 In stock
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
Male To Male Standoff - Natural ; 20.0 mm | 0.787 in

HSM4-8-20-3

Price Range
$6.7587 - $3.1491

Stock Levels
3900 In stock
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2