Menu Search

Manual Hold Down Clamps - Horizontal

In stock

Horizontal Manual Hold Down Clamps have a low height design, cushioned handle grip, and zinc plated components to resist corrosion. The handle and hold down bar move in opposite directions to provide secure holding capacity.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Height Under Bar Overall Length Holding Force Overall Height View
$39.20 - $46.10 16 In stock
1.122 in
4.646 in
143.3 lbs
2.071 in
$15.70 - $18.50 80 In stock
0.748 in
4.646 in
143.3 lbs
1.504 in
$23.00 - $27.00 14 In stock
0.295 in
3.031 in
83.8 lbs
0.709 in
$41.90 - $49.10 14 In stock
1.772 in
10.866 in
771.6 lbs
3.551 in
$28.20 - $33.20 4 In stock
1.339 in
9.016 in
518.1 lbs
2.697 in
$10.50 - $12.30 Request the lead time here
0.295 in
3.031 in
83.8 lbs
0.709 in
$55.00 - $64.50 20 In stock
0.988 in
6.929 in
198.4 lbs
2.071 in
$22.00 - $25.80 6 In stock
0.988 in
6.929 in
198.4 lbs
2.071 in
Manual Hold Down Clamp - Overall Height - 52.6 mm | 2.071 in ; Overall Length - 118.0 mm | 4.646 in ; 65.0 kg | 143.3 lbs; Stainless Steel

493807

Price Range
$46.10 - $39.20

Stock Levels
16 In stock
Attributes
  • Height Under Bar
    1.122 in
  • Holding Force
    143.3 lbs
  • Overall Height
    2.071 in
  • Overall Length
    4.646 in
  • Bar Type
    U-Bar
Manual Hold Down Clamp - Overall Height - 38.2 mm | 1.504 in ; Overall Length - 118.0 mm | 4.646 in ; 65.0 kg | 143.3 lbs; Steel

493784

Price Range
$18.50 - $15.70

Stock Levels
80 In stock
Attributes
  • Height Under Bar
    0.748 in
  • Holding Force
    143.3 lbs
  • Overall Height
    1.504 in
  • Overall Length
    4.646 in
  • Bar Type
    U-Bar
Manual Hold Down Clamp - Overall Height - 18.0 mm | 0.709 in ; Overall Length - 77.0 mm | 3.031 in ; 38.0 kg | 83.8 lbs; Stainless Steel

493806

Price Range
$27.00 - $23.00

Stock Levels
14 In stock
Attributes
  • Height Under Bar
    0.295 in
  • Holding Force
    83.8 lbs
  • Overall Height
    0.709 in
  • Overall Length
    3.031 in
  • Bar Type
    U-Bar
Manual Hold Down Clamp - Overall Height - 90.2 mm | 3.551 in ; Overall Length - 276.0 mm | 10.866 in ; 350.0 kg | 771.6 lbs; Steel

493787

Price Range
$49.10 - $41.90

Stock Levels
14 In stock
Attributes
  • Height Under Bar
    1.772 in
  • Holding Force
    771.6 lbs
  • Overall Height
    3.551 in
  • Overall Length
    10.866 in
  • Bar Type
    U-Bar
Manual Hold Down Clamp - Overall Height - 68.5 mm | 2.697 in ; Overall Length - 229.0 mm | 9.016 in ; 235.0 kg | 518.1 lbs; Steel

493786

Price Range
$33.20 - $28.20

Stock Levels
4 In stock
Attributes
  • Height Under Bar
    1.339 in
  • Holding Force
    518.1 lbs
  • Overall Height
    2.697 in
  • Overall Length
    9.016 in
  • Bar Type
    U-Bar
Manual Hold Down Clamp - Overall Height - 18.0 mm | 0.709 in ; Overall Length - 77.0 mm | 3.031 in ; 38.0 kg | 83.8 lbs; Steel

493783

Price Range
$12.30 - $10.50

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    0.295 in
  • Holding Force
    83.8 lbs
  • Overall Height
    0.709 in
  • Overall Length
    3.031 in
  • Bar Type
    U-Bar
Manual Hold Down Clamp - Overall Height - 52.6 mm | 2.071 in ; Overall Length - 176.0 mm | 6.929 in ; 90.0 kg | 198.4 lbs; Stainless Steel

493808

Price Range
$64.50 - $55.00

Stock Levels
20 In stock
Attributes
  • Height Under Bar
    0.988 in
  • Holding Force
    198.4 lbs
  • Overall Height
    2.071 in
  • Overall Length
    6.929 in
  • Bar Type
    U-Bar
Manual Hold Down Clamp - Overall Height - 52.6 mm | 2.071 in ; Overall Length - 176.0 mm | 6.929 in ; 90.0 kg | 198.4 lbs; Steel

493785

Price Range
$25.80 - $22.00

Stock Levels
6 In stock
Attributes
  • Height Under Bar
    0.988 in
  • Holding Force
    198.4 lbs
  • Overall Height
    2.071 in
  • Overall Length
    6.929 in
  • Bar Type
    U-Bar