Quantity | Unit price |
---|---|
1 - 249 | $1.8524 |
250 - 499 | $0.8432 |
500 - 999 | $0.5913 |
1000 - 4999 | $0.335 |
5000 - 9999 | $0.312 |
10000 + | $0.3002 |
Cap Diameter | 5 mm |
---|---|
Cap Diameter | 0.197 in |
Flange Diameter | 16.5 mm |
Flange Diameter | 0.650 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Overall Height | 28 mm |
Overall Height | 1.102 in |
Plug Diameter | 10 mm |
Plug Diameter | 0.394 in |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Colour | Black |
Fitting Style | Push Fit |
Full Material | Ethylene Propylene Diene Monomer |
Material | EPDM |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.