Quantity | Unit price |
---|---|
1 - 249 | $3.326 |
250 - 499 | $1.5153 |
500 - 999 | $1.0602 |
1000 - 4999 | $0.6053 |
5000 - 9999 | $0.5636 |
10000 + | $0.5406 |
Cap Diameter | 19.1 mm |
---|---|
Cap Diameter | 0.750 in |
Flange Diameter | 19.1 mm |
Flange Diameter | 0.750 in |
Maximum Temperature | 315.6 °C |
Maximum Temperature | 600 °F |
Overall Height | 36 mm |
Overall Height | 1.417 in |
Plug Diameter | 14 mm |
Plug Diameter | 0.551 in |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Colour | Natural |
Fitting Style | Push Fit |
Full Material | Silicone |
Material | Silicone |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.