Masking Cone Plugs are a versatile masking solution that can be used as a plug or as a cap. The tapered design allows the part to plug a range of inside diameter sizes and to cap a range of outside diameter sizes. These plugs are ideal for a range of masking applications, including; powder coating, e-coating, plating and anodizing.
The range is available in a choice of materials that include premium Silicone and economical EPDM. Silicone benefits from a high temperature rating and can be used multiple times. EPDM is also reusable with a lower heat resistance, but superior chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Cap Diameter | Flange Diameter | Plug Diameter | Maximum Temperature | View |
---|---|---|---|---|---|---|---|
$0.7425 - $4.5782 | 1442 In stock |
0.583 in
14.8 mm
|
1.000 in
25.4 mm
|
0.819 in
20.8 mm
|
425 °F
218.3 °C
|
||
SCON250130A | $0.2121 - $1.3095 | 1500 In stock |
0.130 in
3.3 mm
|
0.500 in
12.7 mm
|
0.250 in
6.4 mm
|
600 °F
315.6 °C
|
|
$0.3558 - $2.1941 | 1582 In stock |
0.625 in
15.9 mm
|
0.625 in
15.9 mm
|
0.335 in
8.5 mm
|
600 °F
315.6 °C
|
||
$0.1692 - $1.0416 | 7400 In stock |
0.216 in
5.5 mm
|
0.500 in
12.7 mm
|
0.316 in
8 mm
|
425 °F
218.3 °C
|
||
$0.3083 - $1.9023 | 2000 In stock |
0.197 in
5 mm
|
0.650 in
16.5 mm
|
0.394 in
10 mm
|
425 °F
218.3 °C
|
||
$0.3867 - $2.3958 | 2558 In stock |
0.315 in
8 mm
|
0.748 in
19.0 mm
|
0.551 in
14 mm
|
425 °F
218.3 °C
|
||
$0.7164 - $4.4355 | 2471 In stock |
0.532 in
13.5 mm
|
1.100 in
27.9 mm
|
0.767 in
19.5 mm
|
425 °F
218.3 °C
|
||
$0.8991 - $5.5743 | 2000 In stock |
0.63 in
16 mm
|
1.220 in
31 mm
|
0.866 in
22 mm
|
425 °F
218.3 °C
|
||
$0.2421 - $1.4898 | 9000 In stock |
0.500 in
12.7 mm
|
0.500 in
12.7 mm
|
0.316 in
8 mm
|
600 °F
315.6 °C
|
||
$0.4389 - $2.7041 | 3900 In stock |
0.650 in
16.5 mm
|
0.650 in
16.5 mm
|
0.394 in
10 mm
|
600 °F
315.6 °C
|
||
$0.5552 - $3.4158 | Request the lead time here |
0.750 in
19.1 mm
|
0.750 in
19.1 mm
|
0.551 in
14 mm
|
600 °F
315.6 °C
|
||
$1.0247 - $6.3335 | 383 In stock |
1.100 in
27.9 mm
|
1.100 in
27.9 mm
|
0.767 in
19.5 mm
|
600 °F
315.6 °C
|
||
$1.2855 - $7.9701 | 300 In stock |
0.63 in
16 mm
|
1.220 in
31 mm
|
0.866 in
22 mm
|
600 °F
315.6 °C
|
||
$0.4319 - $2.6568 | 650 In stock |
0.230 in
5.8 mm
|
0.635 in
16.1 mm
|
0.400 in
10.2 mm
|
600 °F
315.6 °C
|
||
$0.7329 - $4.5306 | 372 In stock |
0.980 in
24.9 mm
|
0.980 in
24.9 mm
|
0.689 in
17.5 mm
|
600 °F
315.6 °C
|
||
$1.0605 - $6.5231 | 800 In stock |
1.000 in
25.4 mm
|
1.000 in
25.4 mm
|
0.819 in
20.8 mm
|
600 °F
315.6 °C
|
||
$0.1481 - $0.9182 | 49605 In stock |
0.130 in
3.3 mm
|
0.500 in
12.7 mm
|
0.250 in
6.4 mm
|
425 °F
218.3 °C
|
||
$0.2492 - $1.5347 | 1150 In stock |
0.177 in
4.5 mm
|
0.625 in
15.9 mm
|
0.335 in
8.5 mm
|
425 °F
218.3 °C
|
||
$0.3014 - $1.8596 | 1070 In stock |
0.230 in
5.8 mm
|
0.635 in
16.1 mm
|
0.400 in
10.2 mm
|
425 °F
218.3 °C
|
||
$0.5126 - $3.1787 | 471 In stock |
0.453 in
11.5 mm
|
0.980 in
24.9 mm
|
0.689 in
17.5 mm
|
425 °F
218.3 °C
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.