Masking Flangeless plugs are designed to mask holes without masking the surrounding surface area. The tapered design allows mulitple hole diameters to be protected. Ergonomically friendly profile has a pull-tab for easy installation and removal. These come in a premium high temp silicone material or in a economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Minimum Overall Diameter | Temperature Range | Maximum Overall Diameter | View |
---|---|---|---|---|---|---|
$1.082 - $6.713 | 6100 In stock |
0.886 in
22.5 mm
|
|
0.945 in
24 mm
|
||
$3.4158 - $21.2294 | 880 In stock |
1.094 in
27.8 mm
|
|
1.320 in
33.5 mm
|
||
$0.389 - $2.4197 | 3965 In stock |
0.157 in
4 mm
|
|
0.236 in
6 mm
|
||
$0.4343 - $2.6804 | 4750 In stock |
0.315 in
8 mm
|
|
0.394 in
10 mm
|
||
$1.2855 - $7.9701 | 625 In stock |
0.787 in
20 mm
|
|
0.886 in
22.5 mm
|
||
$0.371 - $4.6176 | 28864 In stock |
0.118 in
3 mm
|
|
0.196 in
5 mm
|
||
$0.4758 - $5.9468 | 249857 In stock |
0.394 in
10 mm
|
|
0.472 in
12 mm
|
||
$0.5598 - $3.4395 | 4737 In stock |
0.394 in
10 mm
|
|
0.472 in
12 mm
|
||
$0.273 - $3.4515 | 13543 In stock |
0.157 in
4 mm
|
|
0.236 in
6 mm
|
||
$0.6017 - $7.5092 | 4000 In stock |
0.551 in
14 mm
|
|
0.630 in
16 mm
|
||
$0.4343 - $2.6804 | 4350 In stock |
0.472 in
12 mm
|
|
0.551 in
14 mm
|
||
$0.7994 - $4.934 | 2800 In stock |
0.709 in
18 mm
|
|
0.787 in
20 mm
|
||
$1.2527 - $7.7328 | 1800 In stock |
0.945 in
24 mm
|
|
1.024 in
26 mm
|
||
$3.2499 - $20.1144 | 200 In stock |
1.125 in
28.6 mm
|
|
1.250 in
31.8 mm
|
||
$6.1199 - $37.7618 | 50 In stock |
1.774 in
45.1 mm
|
|
2.000 in
50.8 mm
|
||
$0.8945 - $5.5505 | 2167 In stock |
0.630 in
16 mm
|
|
0.709 in
18 mm
|
||
$2.9888 - $18.4778 | 400 In stock |
0.868 in
22 mm
|
|
1.094 in
27.8 mm
|
||
$2.799 - $17.3154 | 700 In stock |
1.094 in
27.8 mm
|
|
1.320 in
33.5 mm
|
||
SFP157236B | $0.2261 - $1.3946 | 2999 In stock |
0.157 in
4 mm
|
|
0.236 in
6 mm
|
|
$0.3036 - $1.874 | 13727 In stock |
0.315 in
8 mm
|
|
0.394 in
10 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.