Masking Flangeless plugs are designed to mask holes without masking the surrounding surface area. The tapered design allows mulitple hole diameters to be protected. Ergonomically friendly profile has a pull-tab for easy installation and removal. These come in a premium high temp silicone material or in a economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Overall Diameter | Temperature Range | Maximum Overall Diameter | View | |
|---|---|---|---|---|---|---|
| $0.6236 - $3.8862 | 4000 In stock |
|
203 °F
95 °C
|
|
||
| $4.7051 - $11.7624 | 400 In stock |
1.320 in
33.5 mm
|
|
1.547 in
39.3 mm
|
||
| $1.1804 - $2.951 | 8317 In stock |
0.630 in
16 mm
|
|
0.709 in
18 mm
|
||
| $1.6956 - $4.2393 | 625 In stock |
0.787 in
20 mm
|
|
0.886 in
22.5 mm
|
||
| $3.0069 - $7.5173 | 228 In stock |
1.125 in
28.6 mm
|
|
1.250 in
31.8 mm
|
||
| SFP17742000B | $6.5703 - $16.4258 | 650 In stock |
1.774 in
45.1 mm
|
|
2.000 in
50.8 mm
|
|
| $3.7029 - $9.2571 | 1100 In stock |
1.094 in
27.8 mm
|
|
1.320 in
33.5 mm
|
||
| SFP157236B | $0.2978 - $0.7445 | 1999 In stock |
0.157 in
4 mm
|
|
0.236 in
6 mm
|
|
| $1.9517 - $4.8792 | 450 In stock |
1.024 in
26 mm
|
|
1.102 in
28 mm
|
||
| $5.7911 - $14.4777 | 1494 In stock |
1.320 in
33.5 mm
|
|
1.547 in
39.3 mm
|
||
| $1.7289 - $4.322 | 2219 In stock |
0.415 in
10.5 mm
|
|
0.641 in
16.3 mm
|
||
| $2.6616 - $6.654 | 975 In stock |
0.641 in
16.3 mm
|
|
0.868 in
22 mm
|
||
| $2.0379 - $5.0952 | 850 In stock |
0.886 in
22.5 mm
|
|
0.945 in
24 mm
|
||
| $1.0692 - $2.673 | 1698 In stock |
0.551 in
14 mm
|
|
0.630 in
16 mm
|
||
| $0.3696 - $2.3075 | 11327 In stock |
|
203 °F
95 °C
|
|
||
| $0.7344 - $4.5863 | 2000 In stock |
|
203 °F
95 °C
|
|
||
| $0.3846 - $2.3895 | 33864 In stock |
|
203 °F
95 °C
|
|
||
| $0.4934 - $3.0896 | 245857 In stock |
|
203 °F
95 °C
|
|
||
| $1.1889 - $2.9723 | 410 In stock |
0.787 in
20 mm
|
|
0.886 in
22.5 mm
|
||
| SFP10001125A | $2.6838 - $6.7097 | 200 In stock |
1.000 in
25.4 mm
|
|
1.125 in
28.6 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue