Menu Search

Masking Flangeless Plugs

In stock

Masking Flangeless plugs are designed to mask holes without masking the surrounding surface area. The tapered design allows mulitple hole diameters to be protected. Ergonomically friendly profile has a pull-tab for easy installation and removal. These come in a premium high temp silicone material or in a economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Item Code Price range Availability Minimum Overall Diameter Temperature Range Maximum Overall Diameter View
$1.2855 - $7.9701 625 In stock
0.787 in
0.886 in
$3.2499 - $20.1144 200 In stock
1.125 in
1.250 in
$1.4258 - $8.8001 500 In stock
1.000 in
1.125 in
$3.5817 - $22.1069 1400 In stock
1.320 in
1.547 in
$0.4758 - $5.9468 249857 In stock
0.394 in
0.472 in
$1.4777 - $9.1323 750 In stock
1.024 in
1.102 in
$4.3172 - $26.6613 58 In stock
1.547 in
1.774 in
$0.2586 - $1.5917 26608 In stock
0.236 in
0.315 in
$0.4343 - $2.6804 4350 In stock
0.472 in
0.551 in
$0.7994 - $4.934 2800 In stock
0.709 in
0.787 in
$1.2527 - $7.7328 1800 In stock
0.945 in
1.024 in
  • of 3
Masking Flangeless Plug - 1.000 in ; 315.6 °C | 600 °F ; Natural

SFP787886A

Price Range
$7.9701 - $1.2855

Stock Levels
625 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    55 Shore A Silicone
  • Colour
    Natural
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    0.787 in
Masking Flangeless Plug - 1.000 in ; 315.6 °C | 600 °F ; Natural

SFP11251250A

Price Range
$20.1144 - $3.2499

Stock Levels
200 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    55 Shore A Silicone
  • Colour
    Natural
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    1.125 in
Masking Flangeless Plug - 1.000 in ; 218.3 °C | 425 °F ; Black

SFP10001125B

Price Range
$8.8001 - $1.4258

Stock Levels
500 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    1.000 in
Masking Flangeless Plug - 1.000 in ; 218.3 °C | 425 °F ; Black

SFP13201547B

Price Range
$22.1069 - $3.5817

Stock Levels
1400 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    1.320 in
Masking Flangeless Plug - 1.000 in ; 95 °C | 203 °F ; Black

18412B

Price Range
$5.9468 - $0.4758

Stock Levels
249857 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    0.394 in
Masking Flangeless Plug - 1.000 in ; 218.3 °C | 425 °F ; Black

SFP10241102C

Price Range
$9.1323 - $1.4777

Stock Levels
750 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    1.024 in
Masking Flangeless Plug - 1.000 in ; 218.3 °C | 425 °F ; Black

SFP15471774B

Price Range
$26.6613 - $4.3172

Stock Levels
58 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    1.547 in
Masking Flangeless Plug - 1.000 in ; 218.3 °C | 425 °F ; Black

SFP236315D

Price Range
$1.5917 - $0.2586

Stock Levels
26608 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    0.236 in
Masking Flangeless Plug - 1.000 in ; 218.3 °C | 425 °F ; Black

SFP472551B

Price Range
$2.6804 - $0.4343

Stock Levels
4350 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    0.472 in
Masking Flangeless Plug - 1.000 in ; 218.3 °C | 425 °F ; Black

SFP709787C

Price Range
$4.934 - $0.7994

Stock Levels
2800 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    0.709 in
Masking Flangeless Plug - 1.000 in ; 218.3 °C | 425 °F ; Black

SFP9541024B

Price Range
$7.7328 - $1.2527

Stock Levels
1800 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    0.945 in