Quantity | Unit price |
---|---|
1 - 249 | $1.0304 |
250 - 499 | $0.4689 |
500 - 999 | $0.3257 |
1000 - 4999 | $0.1869 |
5000 - 9999 | $0.174 |
10000 + | $0.1664 |
Flanged | No |
---|---|
Fitting Style | Push Fit |
Colour | Black |
Full Material | Ethylene Propylene Diene Monomer |
Overall Diameter | 4.1 mm |
Overall Diameter | 0.162 in |
Compatible Hole Diameter | 4.1 mm |
Compatible Hole Diameter | 0.162 in |
Fitting Height | 15.9 mm |
Fitting Height | 0.625 in |
Pull Tab Diameter | 2.4 mm |
Pull Tab Diameter | 0.093 in |
Pull Tab Length | 14.8 mm |
Pull Tab Length | 0.581 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.