Quantity | Unit price |
---|---|
1 - 249 | $1.1249 |
250 - 499 | $0.5105 |
500 - 999 | $0.3581 |
1000 - 4999 | $0.2045 |
5000 - 9999 | $0.1905 |
10000 + | $0.1821 |
Flanged | No |
---|---|
Fitting Style | Push Fit |
Colour | Black |
Full Material | Ethylene Propylene Diene Monomer |
Overall Diameter | 4.7 mm |
Overall Diameter | 0.187 in |
Compatible Hole Diameter | 4.7 mm |
Compatible Hole Diameter | 0.187 in |
Fitting Height | 15.9 mm |
Fitting Height | 0.625 in |
Pull Tab Diameter | 2.8 mm |
Pull Tab Diameter | 0.110 in |
Pull Tab Length | 15.2 mm |
Pull Tab Length | 0.600 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.