Quantity | Unit price |
---|---|
1 - 99 | $1.4898 |
100 - 199 | $0.6767 |
200 - 999 | $0.476 |
1000 - 2999 | $0.2703 |
3000 - 4999 | $0.2519 |
5000 + | $0.2402 |
Flanged | No |
---|---|
Fitting Style | Push Fit |
Colour | Natural |
Full Material | Silicone |
Overall Diameter | 5 mm |
Overall Diameter | 0.197 in |
Compatible Hole Diameter | 5 mm |
Compatible Hole Diameter | 0.197 in |
Fitting Height | 25.4 mm |
Fitting Height | 1.000 in |
Pull Tab Diameter | 2.8 mm |
Pull Tab Diameter | 0.110 in |
Pull Tab Length | 25.4 mm |
Pull Tab Length | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.