Quantity | Unit price |
---|---|
1 - 124 | $1.5867 |
125 - 249 | $0.723 |
250 - 499 | $0.5058 |
500 - 2499 | $0.2889 |
2500 - 4999 | $0.2679 |
5000 + | $0.2565 |
Flanged | No |
---|---|
Fitting Style | Push Fit |
Colour | Natural |
Full Material | Silicone |
Overall Diameter | 5.7 mm |
Overall Diameter | 0.225 in |
Compatible Hole Diameter | 5.7 mm |
Compatible Hole Diameter | 0.225 in |
Fitting Height | 25.4 mm |
Fitting Height | 1.000 in |
Pull Tab Diameter | 3.2 mm |
Pull Tab Diameter | 0.125 in |
Pull Tab Length | 25.4 mm |
Pull Tab Length | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.