Quantity | Unit price |
---|---|
1 - 19 | $1.4388 |
20 - 39 | $0.656 |
40 - 199 | $0.4574 |
200 - 999 | $0.2612 |
1000 - 1999 | $0.2448 |
2000 + | $0.2334 |
Flanged | No |
---|---|
Fitting Style | Push Fit |
Colour | Black |
Full Material | Ethylene Propylene Diene Monomer |
Overall Diameter | 8.5 mm |
Overall Diameter | 0.335 in |
Compatible Hole Diameter | 8.5 mm |
Compatible Hole Diameter | 0.335 in |
Fitting Height | 25.4 mm |
Fitting Height | 1.000 in |
Pull Tab Diameter | 4 mm |
Pull Tab Diameter | 0.157 in |
Pull Tab Length | 25.4 mm |
Pull Tab Length | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.