Quantity | Unit price |
---|---|
1 - 24 | $16.052 |
25 - 49 | $7.2984 |
50 - 99 | $5.1045 |
100 - 499 | $2.9333 |
500 - 999 | $2.7024 |
1000 + | $2.5869 |
Flanged | No |
---|---|
Fitting Style | Push Fit |
Colour | Black |
Full Material | Ethylene Propylene Diene Monomer |
Overall Diameter | 35.1 mm |
Overall Diameter | 1.380 in |
Compatible Hole Diameter | 35.1 mm |
Compatible Hole Diameter | 1.380 in |
Fitting Height | 25.4 mm |
Fitting Height | 1.000 in |
Pull Tab Diameter | 12.7 mm |
Pull Tab Diameter | 0.500 in |
Pull Tab Length | 25.4 mm |
Pull Tab Length | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.