Menu Search

Masking Pull Plugs

In stock

Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
98 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
$0.1178 - $0.7236 1000 In stock
0.073 in
$0.1889 - $1.1673 6950 In stock
0.093 in
$0.4389 - $2.7041 400 In stock
0.440 in
$0.51 - $3.1548 2368 In stock
0.468 in
$0.8945 - $5.5505 37250 In stock
0.612 in
$0.9726 - $6.0249 12154 In stock
0.700 in
$1.791 - $11.0775 17631 In stock
0.896 in
$3.819 - $23.5302 475 In stock
1.380 in
$0.1709 - $1.0581 14250 In stock
0.125 in
$0.1709 - $1.0581 1000 In stock
0.156 in
$0.1709 - $1.0581 1000 In stock
0.162 in
$0.3773 - $2.3246 1595 In stock
0.510 in
$0.6266 - $3.8664 395 In stock
0.612 in
$0.6833 - $4.2222 300 In stock
0.700 in
$1.2549 - $7.7328 1799 In stock
0.896 in
$2.6568 - $16.4853 300 In stock
1.380 in
$0.1178 - $0.7236 1000 In stock
0.067 in
$0.1826 - $1.1267 1000 In stock
0.091 in
$0.228 - $1.4091 7998 In stock
0.105 in
$0.0821 - $0.5078 62500 In stock
0.067 in
  • of 5
Masking Pull Plug - Overall Diameter - 1.9 mm | 0.073 in ; Pull Tab Length - 15 mm | 0.590 in ; Silicone

SPP0073A

Price Range
$0.7236 - $0.1178

Stock Levels
1000 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.073 in
Masking Pull Plug - Overall Diameter - 2.4 mm | 0.093 in ; Pull Tab Length - 17.8 mm | 0.700 in ; Silicone

SPP0093A

Price Range
$1.1673 - $0.1889

Stock Levels
6950 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.093 in
Masking Pull Plug - Overall Diameter - 11.2 mm | 0.440 in ; Pull Tab Length - 25.1 mm | 0.990 in ; Silicone

SPP0440A

Price Range
$2.7041 - $0.4389

Stock Levels
400 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.440 in
Masking Pull Plug - Overall Diameter - 11.9 mm | 0.468 in ; Pull Tab Length - 25.4 mm | 1.000 in ; Silicone

SPP0468A

Price Range
$3.1548 - $0.51

Stock Levels
2368 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.468 in
Masking Pull Plug - Overall Diameter - 15.5 mm | 0.612 in ; Pull Tab Length - 25.4 mm | 1.000 in ; Silicone

SPP0612A

Price Range
$5.5505 - $0.8945

Stock Levels
37250 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.612 in
Masking Pull Plug - Overall Diameter - 17.8 mm | 0.700 in ; Pull Tab Length - 33.7 mm | 1.326 in ; Silicone

SPP0700A

Price Range
$6.0249 - $0.9726

Stock Levels
12154 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.700 in
Masking Pull Plug - Overall Diameter - 22.8 mm | 0.896 in ; Pull Tab Length - 25.4 mm | 1.000 in ; Silicone

SPP0896A

Price Range
$11.0775 - $1.791

Stock Levels
17631 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.896 in
Masking Pull Plug - Overall Diameter - 35.1 mm | 1.380 in ; Pull Tab Length - 25.4 mm | 1.000 in ; Silicone

SPP1380A

Price Range
$23.5302 - $3.819

Stock Levels
475 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    1.380 in
Masking Pull Plug - Overall Diameter - 3.2 mm | 0.125 in ; Pull Tab Length - 15.9 mm | 0.625 in ; EPDM

SPP0125B

Price Range
$1.0581 - $0.1709

Stock Levels
14250 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.125 in
Masking Pull Plug - Overall Diameter - 4 mm | 0.156 in ; Pull Tab Length - 15.5 mm | 0.610 in ; EPDM

SPP0156B

Price Range
$1.0581 - $0.1709

Stock Levels
1000 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.156 in
Masking Pull Plug - Overall Diameter - 4.1 mm | 0.162 in ; Pull Tab Length - 14.8 mm | 0.581 in ; EPDM

SPP0162C

Price Range
$1.0581 - $0.1709

Stock Levels
1000 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.162 in
Masking Pull Plug - Overall Diameter - 13 mm | 0.510 in ; Pull Tab Length - 24.3 mm | 0.956 in ; EPDM

SPP0510B

Price Range
$2.3246 - $0.3773

Stock Levels
1595 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.510 in
Masking Pull Plug - Overall Diameter - 15.5 mm | 0.612 in ; Pull Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0612B

Price Range
$3.8664 - $0.6266

Stock Levels
395 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.612 in
Masking Pull Plug - Overall Diameter - 17.8 mm | 0.700 in ; Pull Tab Length - 33.7 mm | 1.326 in ; EPDM

SPP0700C

Price Range
$4.2222 - $0.6833

Stock Levels
300 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.700 in
Masking Pull Plug - Overall Diameter - 22.8 mm | 0.896 in ; Pull Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0896B

Price Range
$7.7328 - $1.2549

Stock Levels
1799 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.896 in
Masking Pull Plug - Overall Diameter - 35.1 mm | 1.380 in ; Pull Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP1380B

Price Range
$16.4853 - $2.6568

Stock Levels
300 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    1.380 in
Masking Pull Plug - Overall Diameter - 1.7 mm | 0.067 in ; Pull Tab Length - 15.5 mm | 0.610 in ; Silicone

SPP0067A

Price Range
$0.7236 - $0.1178

Stock Levels
1000 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.067 in
Masking Pull Plug - Overall Diameter - 2.3 mm | 0.091 in ; Pull Tab Length - 15.9 mm | 0.625 in ; Silicone

SPP0091A

Price Range
$1.1267 - $0.1826

Stock Levels
1000 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.091 in
Masking Pull Plug - Overall Diameter - 2.7 mm | 0.105 in ; Pull Tab Length - 25.4 mm | 1.000 in ; Silicone

SPP0105A

Price Range
$1.4091 - $0.228

Stock Levels
7998 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.105 in
Masking Pull Plug - Overall Diameter - 1.7 mm | 0.067 in ; Pull Tab Length - 15.5 mm | 0.610 in ; EPDM

SPP0067B

Price Range
$0.5078 - $0.0821

Stock Levels
62500 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.067 in