These Masking Straight Caps are typically used to mask studs and tube ends. They have excellent sealing capabilities due to the flexible material that they are manufactured from. Ideal applications include; powder coating, e-coating, plating, anodizing and blasting.
Although they are primarily designed fpr use as a cap, if inverted, they can also be used to plug holes.
Available in a choice of two materials; Silicone and EPDM. Silicone is a premium masking material due to its high temperature and chemical resistant properties. EPDM is a more economical material option with a lower heat resistance but superior chemical resistance. Both material options can be used multiple times.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Cap Inside Diameter | Inside Height | Maximum Temperature | View | |
|---|---|---|---|---|---|---|
| $0.1352 - $0.3758 | 58300 In stock |
0.156 in
4 mm
|
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
||
| $0.1656 - $0.4604 | 2000 In stock |
0.180 in
4.6 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
||
| $0.2036 - $0.5657 | 1100 In stock |
0.223 in
5.7 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
||
| $0.2036 - $0.5657 | 2045 In stock |
0.234 in
5.9 mm
|
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
||
| $0.225 - $0.6249 | 500 In stock |
0.234 in
5.9 mm
|
1.125 in
28.6 mm
|
425 °F
218.3 °C
|
||
| $0.1992 - $1.29 | 4596 In stock |
0.250 in
6.4 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
||
| $0.218 - $0.6056 | 3000 In stock |
0.281 in
7.1 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
||
| $0.2387 - $0.6629 | 8000 In stock |
0.295 in
7.5 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
||
| $0.2021 - $0.5609 | 19166 In stock |
0.140 in
3.6 mm
|
1.000 in
25.4 mm
|
600 °F
315.6 °C
|
||
| $0.2703 - $0.7506 | 4675 In stock |
0.312 in
7.9 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $0.2064 - $0.5733 | 4640 In stock |
0.172 in
4.4 mm
|
0.500 in
12.7 mm
|
600 °F
315.6 °C
|
||
| $0.2619 - $0.7274 | 3847 In stock |
0.197 in
5 mm
|
0.500 in
12.7 mm
|
600 °F
315.6 °C
|
||
| $0.2925 - $0.8124 | 44770 In stock |
0.223 in
5.7 mm
|
1.000 in
25.4 mm
|
600 °F
315.6 °C
|
||
| $0.2925 - $0.8124 | 6648 In stock |
0.234 in
5.9 mm
|
0.500 in
12.7 mm
|
600 °F
315.6 °C
|
||
| $0.3203 - $0.8897 | Request the lead time here |
0.234 in
5.9 mm
|
1.125 in
28.6 mm
|
600 °F
315.6 °C
|
||
| $0.3009 - $0.8357 | 890 In stock |
0.250 in
6.4 mm
|
1.000 in
25.4 mm
|
600 °F
315.6 °C
|
||
| $0.312 - $0.8667 | 1600 In stock |
0.281 in
7.1 mm
|
1.000 in
25.4 mm
|
600 °F
315.6 °C
|
||
| $0.3423 - $0.9509 | 5000 In stock |
0.295 in
7.5 mm
|
1.000 in
25.4 mm
|
600 °F
315.6 °C
|
||
| $0.4596 - $1.2767 | 2000 In stock |
0.295 in
7.5 mm
|
1.750 in
44.5 mm
|
600 °F
315.6 °C
|
||
| $0.387 - $1.0751 | 110500 In stock |
0.312 in
7.9 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue