High Temperature Tubing is an excellent masking solution to fit over longer parts, where standard caps are too short. The tubing can be used with a cap, if required. These caps be be applied to long studs and pins.
Supplied on a roll; the tubing can be cut to the required length. By cutting long also creates an easy pull tab, for swift removal. It can be masked off thru-hole by utilising the outside diameter of the tube and pulling it through.
The tubing is flexible and conforms to irregularities. It will not melt or harden and can be reused - making it an economical product.
Popular applications include; powder coating, e-coating, plating and anodising.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | View | |
---|---|---|---|---|
$94.00 - $117.60 | 3 In stock |
0.218 in
5.5 mm
|
||
$68.80 - $86.20 | 2 In stock |
0.312 in
7.9 mm
|
||
$94.00 - $117.60 | Request the lead time here |
0.172 in
4.4 mm
|
||
$109.70 - $137.20 | 36 In stock |
0.234 in
5.9 mm
|
||
$75.30 - $94.00 | 6 In stock |
0.343 in
8.7 mm
|
||
$111.10 - $139.10 | 22 In stock |
0.500 in
12.7 mm
|
||
$59.80 - $74.90 | 4 In stock |
0.062 in
1.6 mm
|
||
$74.10 - $92.60 | 1 In stock |
0.125 in
3.2 mm
|
||
$91.00 - $113.70 | 1 In stock |
0.187 in
4.7 mm
|
||
$122.60 - $153.10 | 7 In stock |
0.250 in
6.4 mm
|
||
$87.50 - $109.50 | 15 In stock |
0.375 in
9.5 mm
|
||
$134.00 - $167.50 | 16 In stock |
0.625 in
15.9 mm
|
||
$194.00 - $242.50 | 5 In stock |
1.000 in
25.4 mm
|
||
$143.90 - $179.90 | 2 In stock |
1.500 in
38.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.