Menu Search

Metal Corner Hinges

In stock

Internal Metal Corner Hinges have a hinge rotational angle of 180 degree, they are essentially used for steel panels on big sized applications. The range is made of die-cast zinc alloy with different type of finishes. The panels are hinges with a pin system.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Overall Length Colour Finish Body Material Overall Width View
$6.11 - $6.62 192 In stock
1.339 in
Black
Nylon 6
1.339 in
$7.46 - $8.09 270 In stock
1.339 in
Black
Die Cast Zinc Alloy
1.339 in
$5.50 - $5.90 Request the lead time here
2.087 in
Black
Black Powder Coated
Zinc Alloy
0.748 in
$41.70 - $44.90 200 In stock
2.087 in
Black
Black Powder Coated
Stainless Steel
0.748 in
$9.00 - $9.80 202 In stock
1.772 in
Black
Black Powder Coated
Zinc Alloy
1.85 in
$5.50 - $5.90 200 In stock
2.087 in
Black
Black Powder Coated
Zinc Alloy
0.748 in
$41.70 - $44.90 200 In stock
2.087 in
Black
Black Powder Coated
Stainless Steel
0.748 in
$8.50 - $9.20 50 In stock
1.772 in
Black
Black Powder Coated
Zinc Alloy
1.85 in
$5.50 - $5.90 204 In stock
2.087 in
Black
Black Powder Coated
Zinc Alloy
0.748 in
$6.00 - $6.60 Request the lead time here
2.087 in
Black
Black Powder Coated
Zinc Alloy
1.22 in
$8.70 - $9.50 200 In stock
1.772 in
Black
Black Powder Coated
Zinc Alloy
1.85 in
$13.40 - $14.50 30 In stock
2.362 in
Black
Black Powder Coated
Zinc Alloy
1.299 in
$11.50 - $12.40 214 In stock
2.756 in
Black
Black Powder Coated
Zinc Alloy
0.906 in
$5.50 - $5.90 200 In stock
2.087 in
Black
Black Powder Coated
Zinc Alloy
0.748 in
$8.50 - $9.20 170 In stock
1.772 in
Black
Black Powder Coated
Zinc Alloy
1.85 in
$5.50 - $5.90 90 In stock
2.087 in
Black
Black Powder Coated
Zinc Alloy
0.787 in
$5.50 - $5.90 Request the lead time here
2.087 in
Silver
Chrome Plated
Zinc Alloy
0.787 in
200 In stock
2.087 in
Black
Black Powder Coated
Zinc Alloy
0.787 in
200 In stock
2.087 in
Silver
Chrome Plated
Zinc Alloy
0.787 in
$6.00 - $6.60 178 In stock
2.087 in
Silver
Chrome Plated
Zinc Alloy
1.22 in
  • of 2
Corner Hinge M5 34.0 mm 34.0 mm

40020181E

Price Range
$6.62 - $6.11

Stock Levels
192 In stock
Attributes
  • Overall Length
    1.339 in
  • Overall Thickness
    0.492 in
  • Overall Width
    1.339 in
  • Body Material
    Nylon 6
  • Colour
    Black
Corner Hinge M5 34.0 mm 34.0 mm

40012181E

Price Range
$8.09 - $7.46

Stock Levels
270 In stock
Attributes
  • Overall Length
    1.339 in
  • Overall Thickness
    0.492 in
  • Overall Width
    1.339 in
  • Body Material
    Die Cast Zinc Alloy
  • Colour
    Black
Corner Hinge - Overall Length - 53.0 mm | 2.087 in ; Overall Width - 19.0 mm | 0.748 in ; Body Material - Zinc Alloy ; Finish - Black Powder Coated

09711222

Price Range
$5.90 - $5.50

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    0.059 in
  • Maximum Compatible Panel Thickness
    0.059 in
  • Maximum Panel Thickness
    0.059 in
  • Minimum Compatible Panel Thickness
    0.059 in
  • Overall Length
    2.087 in
Corner Hinge - Overall Length - 53.0 mm | 2.087 in ; Overall Width - 19.0 mm | 0.748 in ; Body Material - Stainless Steel ; Finish - Black Powder Coated

09740222

Price Range
$44.90 - $41.70

Stock Levels
200 In stock
Attributes
  • Compatible Panel Thickness Range
    0.059 in
  • Maximum Compatible Panel Thickness
    0.059 in
  • Maximum Panel Thickness
    0.059 in
  • Minimum Compatible Panel Thickness
    0.059 in
  • Overall Length
    2.087 in
Corner Hinge - Overall Length - 45.0 mm | 1.772 in ; Overall Width - 47.0 mm | 1.85 in ; Body Material - Zinc Alloy ; Finish - Black Powder Coated

1001210

Price Range
$9.80 - $9.00

Stock Levels
202 In stock
Attributes
  • Overall Length
    1.772 in
  • Overall Thickness
    0.394 in
  • Overall Width
    1.85 in
  • Pin Length
    1.772 in
  • Body Material
    Zinc Alloy
Corner Hinge - Overall Length - 53.0 mm | 2.087 in ; Overall Width - 19.0 mm | 0.748 in ; Body Material - Zinc Alloy ; Finish - Black Powder Coated

09711215

Price Range
$5.90 - $5.50

Stock Levels
200 In stock
Attributes
  • Compatible Panel Thickness Range
    0.039 - 0.047 in
  • Maximum Compatible Panel Thickness
    0.047 in
  • Maximum Panel Thickness
    0.047 in
  • Minimum Compatible Panel Thickness
    0.039 in
  • Overall Length
    2.087 in
Corner Hinge - Overall Length - 53.0 mm | 2.087 in ; Overall Width - 19.0 mm | 0.748 in ; Body Material - Stainless Steel ; Finish - Black Powder Coated

09740215

Price Range
$44.90 - $41.70

Stock Levels
200 In stock
Attributes
  • Compatible Panel Thickness Range
    0.039 - 0.047 in
  • Maximum Compatible Panel Thickness
    0.047 in
  • Maximum Panel Thickness
    0.047 in
  • Minimum Compatible Panel Thickness
    0.039 in
  • Overall Length
    2.087 in
Corner Hinge - Overall Length - 45.0 mm | 1.772 in ; Overall Width - 47.0 mm | 1.85 in ; Body Material - Zinc Alloy ; Finish - Black Powder Coated

1001200

Price Range
$9.20 - $8.50

Stock Levels
50 In stock
Attributes
  • Overall Length
    1.772 in
  • Overall Width
    1.85 in
  • Pin Length
    1.772 in
  • Body Material
    Zinc Alloy
  • Colour
    Black
Corner Hinge - Overall Length - 53.0 mm | 2.087 in ; Overall Width - 19.0 mm | 0.748 in ; Body Material - Zinc Alloy ; Finish - Black Powder Coated

09712222

Price Range
$5.90 - $5.50

Stock Levels
204 In stock
Attributes
  • Compatible Panel Thickness Range
    0.059 in
  • Maximum Compatible Panel Thickness
    0.059 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Compatible Panel Thickness
    0.059 in
  • Overall Length
    2.087 in
Corner Hinge 53.0 mm Steel, Zinc Alloy Black

098122

Price Range
$6.60 - $6.00

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    0.059 in
  • Maximum Compatible Panel Thickness
    0.059 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Compatible Panel Thickness
    0.059 in
  • Overall Length
    2.087 in
Corner Hinge - Overall Length - 45.0 mm | 1.772 in ; Overall Width - 47.0 mm | 1.85 in ; Body Material - Zinc Alloy ; Finish - Black Powder Coated

100127

Price Range
$9.50 - $8.70

Stock Levels
200 In stock
Attributes
  • Overall Length
    1.772 in
  • Overall Thickness
    0.276 in
  • Overall Width
    1.85 in
  • Pin Length
    1.772 in
  • Body Material
    Zinc Alloy
Corner Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 33.0 mm | 1.299 in ; Body Material - Zinc Alloy ; Finish - Black Powder Coated

49812

Price Range
$14.50 - $13.40

Stock Levels
30 In stock
Attributes
  • Overall Length
    2.362 in
  • Overall Width
    1.299 in
  • Pin Length
    2.362 in
  • Body Material
    Zinc Alloy
  • Colour
    Black
Corner Hinge - Overall Length - 70.0 mm | 2.756 in ; Overall Width - 23.0 mm | 0.906 in ; Body Material - Zinc Alloy ; Finish - Black Powder Coated

398122

Price Range
$12.40 - $11.50

Stock Levels
214 In stock
Attributes
  • Maximum Panel Thickness
    0.079 in
  • Overall Length
    2.756 in
  • Overall Width
    0.906 in
  • Panel Thickness Range
    0.079 in
  • Pin Diameter
    0.236 in
Corner Hinge - Overall Length - 53.0 mm | 2.087 in ; Overall Width - 19.0 mm | 0.748 in ; Body Material - Zinc Alloy ; Finish - Black Powder Coated

09712215

Price Range
$5.90 - $5.50

Stock Levels
200 In stock
Attributes
  • Compatible Panel Thickness Range
    0.039 - 0.047 in
  • Maximum Compatible Panel Thickness
    0.047 in
  • Maximum Panel Thickness
    0.047 in
  • Minimum Compatible Panel Thickness
    0.039 in
  • Overall Length
    2.087 in
Corner Hinge - Overall Length - 45.0 mm | 1.772 in ; Overall Width - 47.0 mm | 1.85 in ; Body Material - Zinc Alloy ; Finish - Black Powder Coated

100125

Price Range
$9.20 - $8.50

Stock Levels
170 In stock
Attributes
  • Overall Length
    1.772 in
  • Overall Thickness
    0.197 in
  • Overall Width
    1.85 in
  • Pin Length
    1.772 in
  • Body Material
    Zinc Alloy
Corner Hinge - Overall Length - 53.0 mm | 2.087 in ; Overall Width - 20.0 mm | 0.787 in ; Body Material - Zinc Alloy ; Finish - Black Powder Coated

29712222

Price Range
$5.90 - $5.50

Stock Levels
90 In stock
Attributes
  • Compatible Panel Thickness Range
    0.087 in
  • Maximum Compatible Panel Thickness
    0.087 in
  • Maximum Panel Thickness
    0.087 in
  • Minimum Compatible Panel Thickness
    0.087 in
  • Overall Length
    2.087 in
Corner Hinge - Overall Length - 53.0 mm | 2.087 in ; Overall Width - 20.0 mm | 0.787 in ; Body Material - Zinc Alloy ; Finish - Chrome Plated

29711222

Price Range
$5.90 - $5.50

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    0.087 in
  • Maximum Compatible Panel Thickness
    0.087 in
  • Maximum Panel Thickness
    0.087 in
  • Minimum Compatible Panel Thickness
    0.087 in
  • Overall Length
    2.087 in
Corner Hinge - Overall Length - 53.0 mm | 2.087 in ; Overall Width - 20.0 mm | 0.787 in ; Body Material - Zinc Alloy ; Finish - Black Powder Coated

29712215


Stock Levels
200 In stock
Attributes
  • Compatible Panel Thickness Range
    0.059 in
  • Maximum Compatible Panel Thickness
    0.059 in
  • Maximum Panel Thickness
    0.059 in
  • Minimum Compatible Panel Thickness
    0.059 in
  • Overall Length
    2.087 in
Corner Hinge - Overall Length - 53.0 mm | 2.087 in ; Overall Width - 20.0 mm | 0.787 in ; Body Material - Zinc Alloy ; Finish - Chrome Plated

29711215


Stock Levels
200 In stock
Attributes
  • Compatible Panel Thickness Range
    0.059 in
  • Maximum Compatible Panel Thickness
    0.059 in
  • Maximum Panel Thickness
    0.059 in
  • Minimum Compatible Panel Thickness
    0.059 in
  • Overall Length
    2.087 in
Corner Hinge - Overall Length - 53.0 mm | 2.087 in ; Overall Width - 31.0 mm | 1.22 in ; Body Material - Zinc Alloy ; Finish - Chrome Plated

098112

Price Range
$6.60 - $6.00

Stock Levels
178 In stock
Attributes
  • Compatible Panel Thickness Range
    0.059 in
  • Maximum Compatible Panel Thickness
    0.059 in
  • Maximum Panel Thickness
    0.059 in
  • Minimum Compatible Panel Thickness
    0.059 in
  • Overall Length
    2.087 in