Menu Search

Black ; Nylon ; Round ; Male ; N/A - Compatible Hole Diameter 1.6 mm | 0.062 in; Compatible Panel Thickness Range 0.8 mm | .030 in

Male mini barbed rivet made from UL94 V2 rated black nylon 6/6.
Item code:

27MRM060030B

1000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.1808
5000 - 9999 $0.1716
10000 - 24999 $0.1632
25000 + $0.1412
Standard pack: 1000

Order in multiple of 1000

Total price:

$180.80

1000 x $0.1808

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Hole Diameter 0.062 in
Head Height .050 in
Head Diameter 0.250 in
Rivet Fitting Style Snap-Together
Rivet Type Male
Rivet Head Shape Round
Operating Temperature Range -40 - 185 °F
Material Flammability Standard UL94 V-2
Colour Black
Full Material Nylon 6/6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us