Mini Snap Rivets comprised of male and female parts. Made from natural or black nylon 6/6 that is rated UL94 V2, RMS-01. The perfect solution for fixing two panels together, with a simple snap.
Quickly install by simply pressing together. These rivets are an ideal choice for outdoor environments. They are resistant to corrosion, oil, abrasion and most chemicals.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Head Height | Panel Thickness | Head Diameter | View | |
---|---|---|---|---|---|---|---|
$0.1278 - $0.2649 | 214000 In stock |
0.126 in
3.2 mm
|
0.091 in
2.3 mm
|
0.098 in
2.5 mm
|
0.402 in
10.2 mm
|
||
$0.1289 - $0.2672 | 38000 In stock |
0.126 in
3.2 mm
|
0.091 in
2.3 mm
|
0.248 in
6.3 mm
|
0.402 in
10.2 mm
|
||
$0.1203 - $0.2471 | 34000 In stock |
0.126 in
3.2 mm
|
0.091 in
2.3 mm
|
0.039 in
1.0 mm
|
0.402 in
10.2 mm
|
||
$0.0444 - $0.0609 | 146000 In stock |
0.213 in
5.4 mm
|
0.161 in
4.1 mm
|
0.22 in
5.6 mm
|
0.374 in
9.5 mm
|
||
$0.096 - $0.1088 | 6000 In stock |
0.252 in
6.4 mm
|
0.051 in
1.3 mm
|
0.028 in
0.7 mm
|
0.252 in
6.4 mm
|
||
$0.1392 - $0.1392 | 30000 In stock |
0.063 in
1.6 mm
|
0.051 in
1.3 mm
|
0.075 in
1.9 mm
|
0.252 in
6.4 mm
|
||
$0.194 - $0.266 | 298000 In stock |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.189 in
4.8 mm
|
0.5 in
12.7 mm
|
||
$0.0699 - $0.0959 | 358000 In stock |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
||
$0.0596 - $0.0818 | 460000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.059 in
1.5 mm
|
0.374 in
9.5 mm
|
||
$0.1329 - $0.1823 | 14000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.091 in
2.3 mm
|
0.374 in
9.5 mm
|
||
$0.1412 - $0.1808 | 12000 In stock |
0.063 in
1.6 mm
|
0.051 in
1.3 mm
|
0.012 in
0.3 mm
|
0.252 in
6.4 mm
|
||
$0.1412 - $0.1808 | 2000 In stock |
0.062 in
1.6 mm
|
.050 in
1.3 mm
|
|
0.250 in
6.4 mm
|
||
$0.3126 - $0.4008 | 84000 In stock |
0.125 in
3.2 mm
|
.100 in
2.5 mm
|
|
0.500 in
12.7 mm
|
||
$0.1412 - $0.1808 | 2000 In stock |
0.062 in
1.6 mm
|
.050 in
1.3 mm
|
|
0.250 in
6.4 mm
|
||
$0.3438 - $0.4008 | 22000 In stock |
0.125 in
3.2 mm
|
.100 in
2.5 mm
|
|
0.500 in
12.7 mm
|
||
$0.1412 - $0.1808 | 2000 In stock |
0.062 in
1.6 mm
|
.050 in
1.3 mm
|
|
0.250 in
6.4 mm
|
||
$0.194 - $0.266 | 124000 In stock |
0.125 in
3.2 mm
|
.100 in
2.5 mm
|
|
0.500 in
12.7 mm
|
||
$0.1208 - $0.1658 | 56000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.043 in
1.1 mm
|
0.374 in
9.5 mm
|
||
$0.1208 - $0.1658 | 16000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.126 in
3.2 mm
|
0.374 in
9.5 mm
|
||
$0.2555 - $0.3504 | Request the lead time here |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.142 in
3.6 mm
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.