Menu Search

Mini Snap Rivets

In stock

Mini Snap Rivets comprised of male and female parts. Made from natural or black nylon 6/6 that is rated UL94 V2, RMS-01. The perfect solution for fixing two panels together, with a simple snap.

Quickly install by simply pressing together. These rivets are an ideal choice for outdoor environments. They are resistant to corrosion, oil, abrasion and most chemicals.

  • Male and female parts are pack and sold separately
  • Temperature Range: -40F up to 185F.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
52 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Height Panel Thickness Head Diameter View
$0.1811 - $0.2484 28000 In stock
0.126 in
0.098 in
0.327 in
0.5 in
$0.0456 - $0.0626 66000 In stock
0.213 in
0.161 in
0.22 in
0.374 in
$0.1313 - $0.2721 106000 In stock
0.126 in
0.091 in
0.098 in
0.402 in
$0.1323 - $0.2744 19000 In stock
0.126 in
0.091 in
0.248 in
0.402 in
$0.1236 - $0.2537 14000 In stock
0.126 in
0.091 in
0.039 in
0.402 in
$0.1992 - $0.2732 148000 In stock
0.126 in
0.098 in
0.189 in
0.5 in
$0.1449 - $0.1857 6000 In stock
0.063 in
0.051 in
0.012 in
0.252 in
$0.1365 - $0.1872 7000 In stock
0.094 in
0.075 in
0.091 in
0.374 in
$0.0612 - $0.084 206000 In stock
0.094 in
0.075 in
0.059 in
0.374 in
$0.0986 - $0.1118 3000 In stock
0.252 in
0.051 in
0.028 in
0.252 in
$0.1392 - $0.1392 15000 In stock
0.063 in
0.051 in
0.075 in
0.252 in
$0.0719 - $0.0984 138000 In stock
0.126 in
0.098 in
0.098 in
0.5 in
  • of 3
Snap-Together Rivet Natural ; Nylon ; Male Barbed Rivet ; Compatible Hole Diameter 3.2 mm | 0.126 in; Panel Thickness 8.3 mm | 0.327 in

27MRM125325

Price Range
$0.2484 - $0.1811

Stock Levels
28000 In stock
Attributes
  • Compatible Hole Diameter
    0.126 in
  • Panel Thickness
    0.327 in
  • Head Height
    0.098 in
  • Head Diameter
    0.5 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet Natural ; Nylon ; Female Barbed Rivet ; Compatible Hole Diameter 5.4 mm | 0.213 in; Panel Thickness 5.6 mm | 0.22 in

27MRF22

Price Range
$0.0626 - $0.0456

Stock Levels
66000 In stock
Attributes
  • Compatible Hole Diameter
    0.213 in
  • Panel Thickness
    0.22 in
  • Head Height
    0.161 in
  • Head Diameter
    0.374 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet Natural ; Nylon ; Male ; Compatible Hole Diameter 3.2 mm | 0.125 in; Panel Thickness 2.5 mm | 0.100 in"

MBRP1-100-01

Price Range
$0.2721 - $0.1313

Stock Levels
106000 In stock
Attributes
  • Compatible Hole Diameter
    0.126 in
  • Panel Thickness
    0.098 in
  • Head Height
    0.091 in
  • Head Diameter
    0.402 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet Natural ; Nylon ; Male ; Compatible Hole Diameter 3.2 mm | 0.125 in; Panel Thickness 6.4 mm | 0.250 in"

MBRP1-250-01

Price Range
$0.2744 - $0.1323

Stock Levels
19000 In stock
Attributes
  • Compatible Hole Diameter
    0.126 in
  • Panel Thickness
    0.248 in
  • Head Height
    0.091 in
  • Head Diameter
    0.402 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet Natural ; Nylon ; Female ; Compatible Hole Diameter 3.2 mm | 0.125 in; Panel Thickness 1.0 mm | 0.039 in"

MBRR1-01

Price Range
$0.2537 - $0.1236

Stock Levels
14000 In stock
Attributes
  • Compatible Hole Diameter
    0.126 in
  • Panel Thickness
    0.039 in
  • Head Height
    0.091 in
  • Head Diameter
    0.402 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet Black ; Nylon ; Male ; Compatible Hole Diameter 3.2 mm | 0.125 in; Panel Thickness 4.7 mm | 0.187 in

27MRM125187B

Price Range
$0.2732 - $0.1992

Stock Levels
148000 In stock
Attributes
  • Compatible Hole Diameter
    0.126 in
  • Panel Thickness
    0.189 in
  • Head Height
    0.098 in
  • Head Diameter
    0.5 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet Black ; Nylon ; Male ; Compatible Hole Diameter 1.6 mm | 0.062 in; Panel Thickness 0.3 mm | 0.010 in

27MRM060010B

Price Range
$0.1857 - $0.1449

Stock Levels
6000 In stock
Attributes
  • Compatible Hole Diameter
    0.063 in
  • Panel Thickness
    0.012 in
  • Head Height
    0.051 in
  • Head Diameter
    0.252 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet Black ; Nylon ; Male ; Compatible Hole Diameter 2.4 mm | 0.094 in; Panel Thickness 2.3 mm | 0.090 in

27MRM090090B

Price Range
$0.1872 - $0.1365

Stock Levels
7000 In stock
Attributes
  • Compatible Hole Diameter
    0.094 in
  • Panel Thickness
    0.091 in
  • Head Height
    0.075 in
  • Head Diameter
    0.374 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet Black ; Nylon ; Female ; Compatible Hole Diameter 2.4 mm | 0.094 in; Panel Thickness 1.5 mm | 0.059 in

27MRF09B

Price Range
$0.084 - $0.0612

Stock Levels
206000 In stock
Attributes
  • Compatible Hole Diameter
    0.094 in
  • Panel Thickness
    0.059 in
  • Head Height
    0.075 in
  • Head Diameter
    0.374 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet Black ; Nylon ; Female ; Compatible Hole Diameter 6.4 mm | 0.250 in; Panel Thickness 0.7 mm | 0.028 in

27MRF06B

Price Range
$0.1118 - $0.0986

Stock Levels
3000 In stock
Attributes
  • Compatible Hole Diameter
    0.252 in
  • Panel Thickness
    0.028 in
  • Head Height
    0.051 in
  • Head Diameter
    0.252 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet Black ; Nylon ; Male ; Compatible Hole Diameter 1.6 mm | 0.062 in; Panel Thickness 1.9 mm | 0.075 in

27MRM060075B

Price Range
$0.1392 - $0.1392

Stock Levels
15000 In stock
Attributes
  • Compatible Hole Diameter
    0.063 in
  • Panel Thickness
    0.075 in
  • Head Height
    0.051 in
  • Head Diameter
    0.252 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet Black ; Nylon ; Female ; Compatible Hole Diameter 12.7 mm | 0.500 in; Panel Thickness 2.5 mm | 0.098 in

27MRF12B

Price Range
$0.0984 - $0.0719

Stock Levels
138000 In stock
Attributes
  • Compatible Hole Diameter
    0.126 in
  • Panel Thickness
    0.098 in
  • Head Height
    0.098 in
  • Head Diameter
    0.5 in
  • Rivet Fitting Style
    Snap-Together