Quantity | Unit price |
---|---|
100 - 4999 | $0.4359 |
5000 - 9999 | $0.3765 |
10000 + | $0.3476 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 6 mm |
---|---|
Compatible Hole Diameter | 0.236 in |
Maximum Panel Thickness | 3.2 mm |
Maximum Panel Thickness | 0.125 in |
Minimum Loop Tensile Strength | 22.7 kg |
Minimum Loop Tensile Strength | 50 lbs |
Overall Length | 203.2 mm |
Overall Length | 8.000 in |
Overall Width | 4.8 mm |
Overall Width | 0.189 in |
Panel Thickness Range | 3.2 mm |
Panel Thickness Range | 0.125 in |
Colour | Natural |
Mounting Method | Push Fit |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.