Menu Search

Mounting Cable Ties - Screw

In stock

These Push-in mount cable ties offer a built in spacer and are designed for fast installation and also have the added support of tension wings.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Overall Length Minimum Loop Tensile Strength View
$0.1368 - $0.2049 73500 In stock
6.752 in
40 lbs
CTMT001A $0.1005 - $0.1505 51700 In stock
4.449 in
18 lbs
$0.2279 - $0.3416 288300 In stock
8.713 in
50 lbs
Mounting Cable Tie - 0.146 in ; 171.5 mm | 6.752 in

CTMT002A

Price Range
$0.2049 - $0.1368

Stock Levels
73500 In stock
Attributes
  • Compatible Hole Diameter
    0.205 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    6.752 in
  • Overall Width
    0.146 in
  • Certification
    UL
Mounting Cable Tie - 0.098 in ; 113 mm | 4.449 in

CTMT001A

Price Range
$0.1505 - $0.1005

Stock Levels
51700 In stock
Attributes
  • Compatible Hole Diameter
    0.126 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Overall Length
    4.449 in
  • Overall Width
    0.098 in
  • Certification
    UL
Mounting Cable Tie - 0.165 in ; 221.3 mm | 8.713 in

CTMT003A

Price Range
$0.3416 - $0.2279

Stock Levels
288300 In stock
Attributes
  • Compatible Hole Diameter
    0.205 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    8.713 in
  • Overall Width
    0.165 in
  • Certification
    UL