Quantity | Unit price |
---|---|
250 - 499 | $0.1712 |
500 - 1499 | $0.1499 |
1500 - 2999 | $0.1284 |
3000 - 14999 | $0.0858 |
15000 - 29999 | $0.077 |
30000 + | $0.0731 |
Base Diameter | 25.4 mm |
---|---|
Base Diameter | 1 in |
Length Under Head | 18.3 mm |
Length Under Head | 0.719 in |
Base Material | PE |
Colour | Brown |
Nail Material | Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.