Quantity | Unit price |
---|---|
1000 - 4999 | $0.059 |
5000 - 9999 | $0.0563 |
10000 - 24999 | $0.0537 |
25000 + | $0.0506 |
Head Diameter | 0.176 in |
---|---|
Head Height | 0.046 in |
Thread Length | 0.281 in |
Thread Size | #2-56 |
Colour | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Drive Type | Slotted Drive |
Head Type | Round Head |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.