Quantity | Unit price |
---|---|
500 - 999 | $0.0753 |
1000 - 4999 | $0.0678 |
5000 - 9999 | $0.0611 |
10000 + | $0.0549 |
Head Diameter | 0.512 in |
---|---|
Head Height | 0.159 in |
Thread Length | 0.625 in |
Thread Size | 1/4-20 |
Colour | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Drive Type | Slotted Drive |
Head Type | Round Head |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.