Menu Search

Nylon Cheese Head Screws

In stock

Cheese Head screws have a head with a flat top and flat backing, making them ideal for slotted drives. It allows them to distribute pressure evenly across the material's surface or part being fastened.

It is lightweight, vibration, chemical, and electrical and provides good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
185 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0596 - $0.0818 Request the lead time here
M4 x 0.7
0.417 in
0.315 in
$0.105 - $0.1437 Request the lead time here
M6 x 1.0
0.783 in
0.63 in
$0.2594 - $0.3557 Request the lead time here
M10 x 1.5
1.22 in
0.984 in
$0.3158 - $0.4332 Request the lead time here
M8 x 1.25
1.575 in
1.378 in
$0.06 - $0.0822 Request the lead time here
M4 x 0.7
0.496 in
0.394 in
$0.2645 - $0.3626 Request the lead time here
M6 x 1.0
3.106 in
2.953 in
$0.0606 - $0.0831 Request the lead time here
M4 x 0.7
0.732 in
0.63 in
$0.0546 - $0.0752 Request the lead time here
M2 x 0.4
0.366 in
0.315 in
$0.1082 - $0.1484 Request the lead time here
M6 x 1.0
1.335 in
1.181 in
$0.3789 - $0.5201 Request the lead time here
M10 x 1.5
1.614 in
1.378 in
$0.065 - $0.089 Request the lead time here
M3.5 x 0.6
1.748 in
1.654 in
$0.0552 - $0.0758 Request the lead time here
M3 x 0.5
0.472 in
0.394 in
$0.0567 - $0.0777 Request the lead time here
M2 x 0.4
0.839 in
0.787 in
$0.0537 - $0.0737 Request the lead time here
M2.5 x 0.45
0.22 in
0.157 in
$0.4538 - $0.6224 Request the lead time here
M10 x 1.5
2.598 in
2.362 in
$0.254 - $0.3485 Request the lead time here
M6 x 1.0
2.909 in
2.756 in
$0.0542 - $0.0744 Request the lead time here
M2 x 0.4
0.287 in
0.236 in
$0.2435 - $0.3339 Request the lead time here
M6 x 1.0
2.713 in
2.559 in
$0.0546 - $0.0752 Request the lead time here
M3 x 0.5
0.394 in
0.315 in
$0.0567 - $0.0777 Request the lead time here
M3 x 0.5
0.866 in
0.787 in
  • of 10
Machine Screw Slotted Drive M4 x 0.7 8.0 mm Nylon 6/6 Black

50M040070D008B

Price Range
$0.0818 - $0.0596

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    0.315 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
Machine Screw Slotted Drive M6 x 1.0 16.0 mm Nylon 6/6 Black

50M060100D016B

Price Range
$0.1437 - $0.105

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    0.63 in
  • Thread Size
    M6 x 1.0
  • Colour
    Black
Machine Screw Slotted Drive M10 x 1.5 25.0 mm Nylon 6/6 Black

50M100150D025B

Price Range
$0.3557 - $0.2594

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.614 in
  • Head Height
    0.236 in
  • Thread Length
    0.984 in
  • Thread Size
    M10 x 1.5
  • Colour
    Black
Machine Screw Slotted Drive M8 x 1.25 35.0 mm Nylon 6/6 Black

50M080125D035B

Price Range
$0.4332 - $0.3158

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.512 in
  • Head Height
    0.197 in
  • Thread Length
    1.378 in
  • Thread Size
    M8 x 1.25
  • Colour
    Black
Machine Screw Slotted Drive M4 x 0.7 10.0 mm Nylon 6/6 Black

50M040070D010B

Price Range
$0.0822 - $0.06

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    0.394 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
Machine Screw Slotted Drive M6 x 1.0 75.0 mm Nylon 6/6 Black

50M060100D075B

Price Range
$0.3626 - $0.2645

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    2.953 in
  • Thread Size
    M6 x 1.0
  • Colour
    Black
Machine Screw Slotted Drive M4 x 0.7 16.0 mm Nylon 6/6 Black

50M040070D016B

Price Range
$0.0831 - $0.0606

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    0.63 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
Machine Screw Slotted Drive M2 x 0.4 8.0 mm Nylon 6/6 Black

50M020040D008B

Price Range
$0.0752 - $0.0546

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.315 in
  • Thread Size
    M2 x 0.4
  • Colour
    Black
Machine Screw Slotted Drive M6 x 1.0 30.0 mm Nylon 6/6 Black

50M060100D030B

Price Range
$0.1484 - $0.1082

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    1.181 in
  • Thread Size
    M6 x 1.0
  • Colour
    Black
Machine Screw Slotted Drive M10 x 1.5 35.0 mm Nylon 6/6 Black

50M100150D035B

Price Range
$0.5201 - $0.3789

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.614 in
  • Head Height
    0.236 in
  • Thread Length
    1.378 in
  • Thread Size
    M10 x 1.5
  • Colour
    Black
Machine Screw Slotted Drive M3.5 x 0.6 42.0 mm Nylon 6/6 Black

50M035060D042B

Price Range
$0.089 - $0.065

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    1.654 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Black
Machine Screw Slotted Drive M3 x 0.5 10.0 mm Nylon 6/6 Black

50M030050D010B

Price Range
$0.0758 - $0.0552

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.079 in
  • Thread Length
    0.394 in
  • Thread Size
    M3 x 0.5
  • Colour
    Black
Machine Screw Slotted Drive M2 x 0.4 20.0 mm Nylon 6/6 Black

50M020040D020B

Price Range
$0.0777 - $0.0567

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.787 in
  • Thread Size
    M2 x 0.4
  • Colour
    Black
Machine Screw Slotted Drive M2.5 x 0.45 4.0 mm Nylon 6/6 Black

50M025045D004B

Price Range
$0.0737 - $0.0537

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.177 in
  • Head Height
    0.063 in
  • Thread Length
    0.157 in
  • Thread Size
    M2.5 x 0.45
  • Colour
    Black
Machine Screw Slotted Drive M10 x 1.5 60.0 mm Nylon 6/6 Black

50M100150D060B

Price Range
$0.6224 - $0.4538

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.614 in
  • Head Height
    0.236 in
  • Thread Length
    2.362 in
  • Thread Size
    M10 x 1.5
  • Colour
    Black
Machine Screw Slotted Drive M6 x 1.0 70.0 mm Nylon 6/6 Black

50M060100D070B

Price Range
$0.3485 - $0.254

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    2.756 in
  • Thread Size
    M6 x 1.0
  • Colour
    Black
Machine Screw Slotted Drive M2 x 0.4 6.0 mm Nylon 6/6 Black

50M020040D006B

Price Range
$0.0744 - $0.0542

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.236 in
  • Thread Size
    M2 x 0.4
  • Colour
    Black
Machine Screw Slotted Drive M6 x 1.0 65.0 mm Nylon 6/6 Black

50M060100D065B

Price Range
$0.3339 - $0.2435

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    2.559 in
  • Thread Size
    M6 x 1.0
  • Colour
    Black
Machine Screw Slotted Drive M3 x 0.5 8.0 mm Nylon 6/6 Black

50M030050D008B

Price Range
$0.0752 - $0.0546

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.079 in
  • Thread Length
    0.315 in
  • Thread Size
    M3 x 0.5
  • Colour
    Black
Machine Screw Slotted Drive M3 x 0.5 20.0 mm Nylon 6/6 Black

50M030050D020B

Price Range
$0.0777 - $0.0567

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.079 in
  • Thread Length
    0.787 in
  • Thread Size
    M3 x 0.5
  • Colour
    Black