Cheese Head screws have a head with a flat top and flat backing, making them ideal for slotted drives. It allows them to distribute pressure evenly across the material's surface or part being fastened.
It is lightweight, vibration, chemical, and electrical and provides good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0459 - $0.063 | 15000 In stock |
M2.5
|
|
0.157 in
4.0 mm
|
||
$0.0482 - $0.066 | 1000 In stock |
M3.5
|
|
0.197 in
5.0 mm
|
||
$0.0555 - $0.0761 | Request the lead time here |
M3.5
|
|
1.654 in
42.0 mm
|
||
$0.0575 - $0.0789 | 4000 In stock |
M5
|
|
0.787 in
20.0 mm
|
||
$0.0653 - $0.0894 | Request the lead time here |
M6
|
|
0.197 in
5.0 mm
|
||
$0.0464 - $0.0636 | 84000 In stock |
M2.5
|
|
0.236 in
6.0 mm
|
||
$0.0477 - $0.0654 | 30000 In stock |
M3
|
|
0.472 in
12.0 mm
|
||
$0.0468 - $0.0642 | 33000 In stock |
M3
|
|
0.315 in
8.0 mm
|
||
$0.0707 - $0.0969 | Request the lead time here |
M4
|
|
0.787 in
20.0 mm
|
||
$0.0563 - $0.0771 | 1000 In stock |
M5
|
|
0.394 in
10.0 mm
|
||
$0.0897 - $0.123 | 13500 In stock |
M6
|
|
0.63 in
16.0 mm
|
||
$0.0482 - $0.066 | 62000 In stock |
M2.5
|
|
0.63 in
16.0 mm
|
||
$0.0473 - $0.0648 | 1000 In stock |
M3
|
|
3.937 in
100.0 mm
|
||
$0.0464 - $0.0636 | 74000 In stock |
M3
|
|
0.236 in
6.0 mm
|
||
$0.0518 - $0.0711 | 1000 In stock |
M4
|
|
0.63 in
16.0 mm
|
||
$0.051 - $0.0699 | 5000 In stock |
M4
|
|
0.315 in
8.0 mm
|
||
$0.066 - $0.0905 | 10000 In stock |
M6
|
|
0.472 in
12.0 mm
|
||
$0.2655 - $0.3642 | 13500 In stock |
M8
|
|
0.984 in
25.0 mm
|
||
$0.2219 - $0.3042 | 15000 In stock |
M10
|
|
0.984 in
25.0 mm
|
||
$0.0464 - $0.0636 | 41000 In stock |
M2
|
|
0.236 in
6.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.