Cheese Head screws have a head with a flat top and flat backing, making them ideal for slotted drives. It allows them to distribute pressure evenly across the material's surface or part being fastened.
It is lightweight, vibration, chemical, and electrical and provides good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0468 - $0.0642 | 145000 In stock |
M2.5
|
|
0.315 in
8.0 mm
|
||
$0.0485 - $0.0665 | 50000 In stock |
M2
|
|
0.787 in
20.0 mm
|
||
$0.0477 - $0.0654 | 4000 In stock |
M2
|
|
0.472 in
12.0 mm
|
||
$0.0489 - $0.0671 | 17000 In stock |
M2.5
|
|
0.984 in
25.0 mm
|
||
$0.0477 - $0.0654 | 11000 In stock |
M2.5
|
|
0.472 in
12.0 mm
|
||
$0.0468 - $0.0642 | Request the lead time here |
M2
|
|
0.315 in
8.0 mm
|
||
$0.0459 - $0.063 | 13000 In stock |
M2
|
|
0.157 in
4.0 mm
|
||
$0.0482 - $0.066 | 35000 In stock |
M2
|
|
0.63 in
16.0 mm
|
||
$0.0489 - $0.0671 | 51000 In stock |
M2
|
|
0.984 in
25.0 mm
|
||
$0.0536 - $0.0734 | 4000 In stock |
M3
|
|
1.575 in
40.0 mm
|
||
$0.2172 - $0.2979 | 6000 In stock |
M6
|
|
2.756 in
70.0 mm
|
||
$0.0485 - $0.0665 | 61000 In stock |
M2.5
|
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.