Menu Search

Nylon Flange Nuts

In stock

Flange Nuts feature a wide flange at one end, offering a combined washer function. This design provides even distribution of the nut over the component being secured. Thus reducing the risk of damage, with less likelihood of loosening caused by an uneven surface.

Our range is made of natural Nylon 6/6, with a UL94 V2 flame resistance. We have a choice of styles including imperial and metric Hex Flange Nuts, and Self-Threading Lock Nuts. These lock nuts are designed for use with steel bolts. Threads are created when assembled to ensure a secure fit.

  • Ideal for applications with vibration and movement
  • Resistant to corrosion, oil, abrasion and most chemicals.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
65 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Overall Height View
$0.1074 - $0.1251 53000 In stock
6-32
Natural
Nylon 6/6
0.120 in
$0.2708 - $0.2975 16000 In stock
3/8-32
Natural
Nylon
0.245 in
$0.7344 - $0.8081 1000 In stock
5/8-11
Natural
Nylon
0.557 in
$0.4002 - $0.4434 1000 In stock
M10
Natural
Nylon
$0.1071 - $0.1187 1000 In stock
M5
Natural
Nylon
$0.108 - $0.1197 24000 In stock
M6
Natural
Nylon
$0.402 - $0.4452 2000 In stock
M16
Natural
Nylon
$0.0771 - $0.0851 8000 In stock
M4
Natural
Nylon
$0.4413 - $0.489 2500 In stock
M20
Natural
Nylon
$0.1505 - $0.1665 43000 In stock
M8
Natural
Nylon
$0.6335 - $0.702 1000 In stock
M25
Natural
Nylon
$0.8454 - $0.9366 2750 In stock
M32
Natural
Nylon
$0.0663 - $0.0728 13000 In stock
M3
Natural
Nylon
$0.5567 - $0.6168 1000 In stock
M12
Natural
Nylon
$0.891 - $0.9873 1000 In stock
M16
Natural
Nylon
$0.0972 - $0.107 Request the lead time here
10-32
Black
Nylon
0.250 in
$0.0953 - $0.1046 2000 In stock
8-32
Black
Nylon
0.230 in
$0.4403 - $0.4877 Request the lead time here
M10
Black
Nylon
0.394 in
$0.1241 - $0.1362 Request the lead time here
10-24
Black
Nylon 6/6
0.135 in
$0.2649 - $0.2913 27000 In stock
1/4-20
Black
Nylon
0.226 in
  • of 4
Hexagonal Lock Nut - Thread Size 6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 3 mm | 0.120 in Natural

0700632LN

Price Range
$0.1251 - $0.1074

Stock Levels
53000 In stock
Attributes
  • Distance Across Flats
    0.305 in
  • Overall Height
    0.120 in
  • Tolerance
    0.010 in
  • Thread Size
    6-32
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size 3/8-32; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 6.2 mm | 0.245 in Natural

0437532HDN

Price Range
$0.2975 - $0.2708

Stock Levels
16000 In stock
Attributes
  • Distance Across Flats
    0.500 in
  • Overall Height
    0.245 in
  • Tolerance
    0.010 in
  • Thread Size
    3/8-32
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size 5/8-11; Distance Across Flats 23.6 mm | 0.930 in; Overall Height 14.1 mm | 0.557 in Natural

0462511HFN

Price Range
$0.8081 - $0.7344

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.930 in
  • Overall Height
    0.557 in
  • Tolerance
    0.010 in
  • Thread Size
    5/8-11
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M10; Distance Across Flats 16.0 mm | 0.63 in; Overall Height 10.0 mm | 0.394 in Natural

04M100150WFHN

Price Range
$0.4434 - $0.4002

Stock Levels
1000 In stock
Attributes
  • Tolerance
    0.4 mm
  • Thread Size
    M10
  • Nut Shape
    Hexagonal
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hex Flange Nut - Thread Size M5; Distance Across Flats 7.9 mm | 0.311 in; Overall Height 5.2 mm | 0.205 in Natural

04M050080WFHN

Price Range
$0.1187 - $0.1071

Stock Levels
1000 In stock
Attributes
  • Tolerance
    0.4 mm
  • Thread Size
    M5
  • Nut Shape
    Hexagonal
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hex Flange Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 6.0 mm | 0.236 in Natural

04M060100WFHN

Price Range
$0.1197 - $0.108

Stock Levels
24000 In stock
Attributes
  • Tolerance
    0.4 mm
  • Thread Size
    M6
  • Nut Shape
    Hexagonal
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hex Flange Nut - Thread Size M16; Distance Across Flats 18.9 mm | 0.744 in; Overall Height 6.7 mm | 0.264 in Natural

04M160150WFHN

Price Range
$0.4452 - $0.402

Stock Levels
2000 In stock
Attributes
  • Tolerance
    0.4 mm
  • Thread Size
    M16
  • Nut Shape
    Hexagonal
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hex Flange Nut - Thread Size M4; Distance Across Flats 7.0 mm | 0.276 in; Overall Height 3.4 mm | 0.134 in Natural

04M040070WFHN

Price Range
$0.0851 - $0.0771

Stock Levels
8000 In stock
Attributes
  • Tolerance
    0.4 mm
  • Thread Size
    M4
  • Nut Shape
    Hexagonal
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hex Flange Nut - Thread Size M20; Distance Across Flats 22.9 mm | 0.902 in; Overall Height 8.0 mm | 0.315 in Natural

04M200150WFHN

Price Range
$0.489 - $0.4413

Stock Levels
2500 In stock
Attributes
  • Tolerance
    0.4 mm
  • Thread Size
    M20
  • Nut Shape
    Hexagonal
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hex Flange Nut - Thread Size M8; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 8.0 mm | 0.315 in Natural

04M080125WFHN

Price Range
$0.1665 - $0.1505

Stock Levels
43000 In stock
Attributes
  • Tolerance
    0.4 mm
  • Thread Size
    M8
  • Nut Shape
    Hexagonal
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hex Flange Nut - Thread Size M25; Distance Across Flats 27.9 mm | 1.098 in; Overall Height 9.0 mm | 0.354 in Natural

04M250150WFHN

Price Range
$0.702 - $0.6335

Stock Levels
1000 In stock
Attributes
  • Tolerance
    0.4 mm
  • Thread Size
    M25
  • Nut Shape
    Hexagonal
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hex Flange Nut - Thread Size M32; Distance Across Flats 36.5 mm | 1.437 in; Overall Height 9.0 mm | 0.354 in Natural

04M320150WFHN

Price Range
$0.9366 - $0.8454

Stock Levels
2750 In stock
Attributes
  • Tolerance
    0.4 mm
  • Thread Size
    M32
  • Nut Shape
    Hexagonal
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hex Flange Nut - Thread Size M3; Distance Across Flats 5.5 mm | 0.217 in; Overall Height 3.1 mm | 0.122 in Natural

04M030050WFHN

Price Range
$0.0728 - $0.0663

Stock Levels
13000 In stock
Attributes
  • Tolerance
    0.4 mm
  • Thread Size
    M3
  • Nut Shape
    Hexagonal
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hex Flange Nut - Thread Size M12; Distance Across Flats 19.0 mm | 0.748 in; Overall Height 14.5 mm | 0.571 in Natural

04M120175WFHN

Price Range
$0.6168 - $0.5567

Stock Levels
1000 In stock
Attributes
  • Tolerance
    0.4 mm
  • Thread Size
    M12
  • Nut Shape
    Hexagonal
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hex Flange Nut - Thread Size M16; Distance Across Flats 24.0 mm | 0.945 in; Overall Height 19.5 mm | 0.768 in Natural

04M160200WFHN

Price Range
$0.9873 - $0.891

Stock Levels
1000 In stock
Attributes
  • Tolerance
    0.4 mm
  • Thread Size
    M16
  • Nut Shape
    Hexagonal
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Lock Nut 10-32 0.365 in Nylon Black

0701032SLNB

Price Range
$0.107 - $0.0972

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.250 in
  • Thread Size
    10-32
  • Nut Shape
    Hexagonal
  • Colour
    Black
  • Full Material
    Nylon 6/6
Lock Nut 8-32 0.335 in Nylon Black

0700832SLNB

Price Range
$0.1046 - $0.0953

Stock Levels
2000 In stock
Attributes
  • Overall Height
    0.230 in
  • Thread Size
    8-32
  • Nut Shape
    Hexagonal
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hex Flange Nut - Thread Size M10; Distance Across Flats 16.0 mm | 0.63 in; Overall Height 10.0 mm | 0.394 in; Black; Nylon

04M100150WFHNB

Price Range
$0.4877 - $0.4403

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.63 in
  • Overall Height
    0.394 in
  • Thread Size
    M10
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size 10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 3.4 mm | 0.135 in; Black; Nylon 6/6

0701024LNB

Price Range
$0.1362 - $0.1241

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.365 in
  • Overall Height
    0.135 in
  • Thread Size
    10-24
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size 1/4-20; Distance Across Flats 10.9 mm | 0.428 in; Overall Height 5.7 mm | 0.226 in; Black; Nylon

0425020HFNB

Price Range
$0.2913 - $0.2649

Stock Levels
27000 In stock
Attributes
  • Distance Across Flats
    0.428 in
  • Overall Height
    0.226 in
  • Thread Size
    1/4-20
  • Nut Shape
    Hexagonal
  • Colour
    Black