Flange Nuts feature a wide flange at one end, offering a combined washer function. This design provides even distribution of the nut over the component being secured. Thus reducing the risk of damage, with less likelihood of loosening caused by an uneven surface.
Our range is made of natural Nylon 6/6, with a UL94 V2 flame resistance. We have a choice of styles including imperial and metric Hex Flange Nuts, and Self-Threading Lock Nuts. These lock nuts are designed for use with steel bolts. Threads are created when assembled to ensure a secure fit.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Flange Diameter | Thread Size | Colour | Material | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
$0.0843 - $0.0926 | 19000 In stock |
0.335 in
8.5 mm
|
8-32
|
White
|
Nylon
|
0.230 in
5.8 mm
|
||
$0.0807 - $0.0888 | 6000 In stock |
0.250 in
6.4 mm
|
#4-40
|
White
|
Nylon
|
0.200 in
5.1 mm
|
||
$0.0807 - $0.0888 | 29000 In stock |
0.205 in
5.2 mm
|
2-56
|
Natural
|
Nylon
|
0.140 in
3.6 mm
|
||
$0.0861 - $0.0947 | 36000 In stock |
0.365 in
9.3 mm
|
10-24
|
White
|
Nylon
|
0.250 in
6.4 mm
|
||
$0.0861 - $0.0947 | 1000 In stock |
0.365 in
9.3 mm
|
10-32
|
White
|
Nylon
|
0.250 in
6.4 mm
|
||
$0.0831 - $0.0914 | 57000 In stock |
0.305 in
7.7 mm
|
6-32
|
White
|
Nylon
|
0.200 in
5.1 mm
|
||
$0.095 - $0.1046 | 2000 In stock |
0.425 in
10.8 mm
|
1/4-20
|
White
|
Nylon
|
0.275 in
7 mm
|
||
0401032HFN | $0.2157 - $0.2373 | Request the lead time here |
0.492 in
12.5 mm
|
1032
|
Natural
|
Nylon
|
0.208 in
5.3 mm
|
|
$0.1032 - $0.1206 | Request the lead time here |
0.425 in
10.8 mm
|
10-32
|
Natural
|
Nylon 6/6
|
0.135 in
3.4 mm
|
||
$0.0645 - $0.0708 | 11000 In stock |
0.26 in
6.6 mm
|
M3
|
Natural
|
Nylon
|
0.122 in
3.1 mm
|
||
$0.1466 - $0.1622 | 44000 In stock |
0.669 in
17.0 mm
|
M8
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
||
$0.8676 - $0.9614 | 1000 In stock |
1.535 in
39.0 mm
|
M16
|
Natural
|
Nylon
|
0.768 in
19.5 mm
|
||
$0.1052 - $0.1166 | 30000 In stock |
0.512 in
13.0 mm
|
M6
|
Natural
|
Nylon
|
0.236 in
6.0 mm
|
||
$0.3915 - $0.4335 | 3000 In stock |
0.866 in
22.0 mm
|
M16
|
Natural
|
Nylon
|
0.264 in
6.7 mm
|
||
$0.8232 - $0.912 | 3750 In stock |
1.654 in
42.0 mm
|
M32
|
Natural
|
Nylon
|
0.354 in
9.0 mm
|
||
$0.1043 - $0.1155 | 1000 In stock |
0.386 in
9.8 mm
|
M5
|
Natural
|
Nylon
|
0.205 in
5.2 mm
|
||
$0.542 - $0.6006 | 1000 In stock |
1.063 in
27.0 mm
|
M12
|
Natural
|
Nylon
|
0.571 in
14.5 mm
|
||
$0.6168 - $0.6836 | 1000 In stock |
1.26 in
32.0 mm
|
M25
|
Natural
|
Nylon
|
0.354 in
9.0 mm
|
||
$0.075 - $0.0828 | 22000 In stock |
0.346 in
8.8 mm
|
M4
|
Natural
|
Nylon
|
0.134 in
3.4 mm
|
||
$0.3897 - $0.4317 | 1000 In stock |
0.866 in
22.0 mm
|
M10
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.